It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Speed Control

HV 3.30 - 3.45 Hydrovar wall mounted pump controller 30-45 kW

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Multi-pump capability from 1 to 8 pumps
  • Control offering:
    • Constant pressure
    • Constant flow
    • According to system curve
    • Via an 4-20 mA or 0-10 V external signal
  • Power: from 30 kW up to 45 kW

Hydrovar; the intelligent variable speed pump controller

Hydrovar is the intelligent pump controller that matches the performance to the demand. The system consists of a variable speed drive (VSD), a control card, sensors, EMC filters and motor/system protection. There’s no need for an external control panel when using Hydrovar.

Control offering

  • Multi-pump capability from 1 to 8 pumps
  • Constant pressure
  • Constant flow
  • According to system curve
  • Via an 4-20 mA or 0-10 V external signal

Energy savings potential

A motor running at 80% of its maximum speed uses 48% less energy. With energy savings of up to 70% on partial loads alone, the typical investment payback period is less than two years depending on energy costs and pump operating times.

Specifications

Power supply: three-phase 50 and 60 Hz
Power: from 30 kW up to 45 kW

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Building Systems Pressure Boosting
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Wastewater Systems
Building Systems Wastewater Systems
Building Systems
Commercial Buildings Building Systems
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Hydroelectric
Energy & Power Hydroelectric
Coal
Energy & Power Coal
Documentation & Tools

Manuals