It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Hot Water Circulators

High Efficiency Hot Water Circulator ecocirc BASIC N

Overview Industries & Applications
Overview

Overview

Product Features
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Stainless steel pump housing
  • Two control modes:
    • automatic proportional pressure control
    • stepless manual set fixed speed
  • Inrush current limitation
  • Plug, easily assembled and connected without any tools
  • Automatic air purge

Affordable efficiency for domestic hot water circulation

High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of stainless steel (AISI 304) to make the pump compliant for use in domestic hot water systems.

The impressively simple shaftless spherical motor design has only one single self-aligning bearing and no shaft, which significantly reduces the number of costly and complicated parts. And of course ecocirc BASIC N delivers high efficiency, the EEI value exceed the ErP 2015 level.

Features

  • Plug, easily assembled and connected without any tools
  • Automatic air purge, allows the ecocirc BASIC N to effectively remove the air from the pump housing and motor chamber and afterwards return to its settings
  • Dry-run protection and inrush current limitation protect the motor from being overheated if dry running and damaged by high inrush currents

Two stepless control options

  • stepless manual set fixed speed
  • automatic proportional pressure control Δp-v

Specifications

  • Delivery: up to 3.2 m³/h
  • Head: up to 6 m
  • Power supply: single-phase 50 Hz and 60 Hz
  • Power: from 10 W up to 50 W
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Hot Water Circulation
Building Systems Hot Water Circulation
Hot Water Systems
Residential Hot Water Systems