It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all In-Line Pumps

In-line twin head pumps e-LNT

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Optimized for variable speed control
  • Twin head model:
    • Increased redundancy
    • Space saving
  • Available with Hydrovar variable speed pump controller
  • Delivery: up to 700 m³/h
  • Head: up to 95 m

Designed with focus on building services

The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint makes the e-LNT twin head in-line pump the perfect choice for demanding building services applications. Additionally, the twin head e-LNT offers high redundancy thanks to being two pumps in one.

High efficiency and low cost of operation

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs. The hydraulics are optimized for variable speed control and when equipped with a Hydrovar pump controller, energy savings of up to 70% are possible.

Long service life and easy maintance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNT is also designed for easy maintenance and all service points are easy reachable to reduce downtime. 

Versions

  • e-LNE: standard pump with IE3 motor
  • e-LNE..H: Variable speed pump with Hydrovar pump controller (up to 22 kW)
Specifications

Specifications

General Specification
e-LNT
Delivery
up to 700 m³/h
Head
up to 95 m
Power supply
three-phase 50 and 60 Hz
Power
from 0,25 kW up to 37 kW
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -25°C to +140°C
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochures

Technical Brochure

Technical Brochures