It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Vortex Pumps

Submersible Wastewater Pumps DOMO

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Stainless steel design
  • Up to 50 mm free passage
  • Flow: up to 40 m³/h
  • Head: up to 14.5 m

DOMO series, stainless steel submersible pumps, are available with twin-channel or vortex impeller (DOMO VX). They are designed to handle suspended solids up to 50mm in diameter (35 mm for DOMO 7 and DOMO 7VX).

Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.

Versions with or without float switch are available. DRIVELUB SEAL SYSTEM.

 

Specifications

Specifications

General Specification
DOMO
Delivery
up to 40 m³/h
Head
up to 14.5 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.50 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
5 m
Free passage
up to 50 mm
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure