It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Lowara Dewatering Pumps

Submersible Dewatering Pumps DOC

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Robust design mainly in stainless steel AISI 304
  • Single phase version with integrated level control
  • Low level pumping down to 3 mm
  • Delivery up to 14 m3/h
  • Heads up to 11 m

Submersible pumps for drainage, infiltration water and emptying of pools, ponds, tanks and reservoirs. The DOC pump is mainly made of stainless steel and the motor has thermal overload protection which makes the DOC versatile, corrosion-resistant and compact. The single phase version has built in capacitor, level regulation and cable with a plug which enables fully automatic operation.

A shallow suction device is available enabling an almost complete drainage of flooded floors (down to 3 mm).

Three basic versions are available:

  • DOC with open impeller
  • DOC VX with vortex impeller giving 20 mm free passage for dirty water with solids
  • DOC GW with non-clogging magnetic float switch system for confined spaces
Specifications

Specifications

General Specification
DOC Submersible pumps for dirty water
Delivery
up to 14 m³/h
Head
up to 11 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 0.55 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion depth
5 m
Free passage
up to 20 mm
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater
Residential Wastewater
Drainage
Residential Drainage
Drainage
Residential Drainage
Drainage
Residential Drainage
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Manual

Technical Brochure