It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Lowara Dewatering Pumps

Submersible Dewatering Pumps DIWA

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Robust design in stainless steel AISI 304
  • Single phase version with integrated level control
  • Delivery up to 25 m3/h
  • Heads up to 21 m

Submersible pumps for dirty water manufactured in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
DIWA GT version with fixed vertical float switch system is also available.

Specifications

Specifications

General Specification
DIWA Submersible pumps for dirty water
Delivery
up to 25 m³/h
Head
up to 21 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.50 kW
Temperature of pumped liquid
to 50 °C
Maximum immersion depth
7 m
Free passage
up to 8 mm
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure