It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Lowara Self Priming Pumps

Self-priming Centrifugal Pumps BG

Overview Specifications Technical Drawings Documentation & Tools
Overview

Overview

Product Features
  • Stays primed even with the presence of water-dissolved gases
  • BG Garden includes handle, cable with plug and terminal box with switch
  • Delivery: up to 4.20 m³/h
  • Head: up to 53 m

Self-priming close-coupled centrifugal pumps with built-in ejector system, designed to remain primed even in the presence of water-dissolved gases. The extensive use of pressed stainless steel ensures a high-performance, durable and lightweight pump. Suitable for use with drinking water.

BG Garden version: including handle, cable with plug and terminal box with incorporated switch.

Specifications

Specifications

General Specification
BG
Delivery
up to 4.20 m³/h
Head
up to 53 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 1.10 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 40 °C
Technology

Technical Drawings

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochures