It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Showing 25 – 48 of 72

High Efficiency Hot Water Circulators

ecocirc BASIC N Circulator in Stainless Steel

Affordable efficiency for domestic hot water circulation High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Stainless steel pump housing
  • Two control...

High Efficiency Hot Water Circulators

Ecocirc N

ecocirc N – a smarter choice The Lowara Ecocirc N circulation pumps are designed for water circulation in domestic hot water systems. With 14 models and...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Stainless steel...

Wet Rotor Circulators

ecocirc PREMIUM High efficiency circulators

Highly efficient circulators for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Three control modes:
    • automatic proportional pressure...

High Efficiency Hot Water Circulators

ecocirc PRO

Hot water circulation pump, high efficient with stepless variable speed The ecocirc PRO are highly efficient hot water circulation pumps, which are based on...
Features:
  • Highly efficient hot water circulation pump
  • Stepless adjustable speed
  • Silent running
  • Lime scale resistant
  • Delivery up...

Wet Rotor Circulators

ecocirc XL and XLplus High efficiency circulators

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features:
  • For hot and cold media including geothermal and solar systems
  • Different operation modes adopted to all real life...

High Efficiency Hot Water Circulators

ecocirc XLN and XLNplus

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features:
  • For hot water systems
  • Different operation modes adopted to all real life situations
    • Automatic proportional pressure...

ecocirc+

Text to come
Features:

N/A

Wet Rotor Circulators

Ecocirc+

Ecocirc+ – an even smarter choice The Lowara Ecocirc+ circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Control...

Genyo Electric Pump Control and Protection System

Genyo, the new range of compact electronic devices, pressure/flow switches for control and protection of electric pumps. Genyo is controlled by an electronic...
Features:
  • Delivery: up to 10 m³/h
  • Power: up to 2.20 kW

Pressure Switch Pump Controller

Genyo plus

The Lowara Genyo plus is an electronic pressure switch with an integrated digital pressure gauge and complete pump protection set. It can manage the start and...
Features:
  • User friendly interface
  • Easy to set cut –in and cut-out pressure points
  • Three operating modes
  • Two pump operation...

Variable Speed Pressure Booster Sets

GHV

The Lowara GHV series booster sets are fully automatic booster sets for water supply, water pressure increase and water transfer in condominiums, office...
Features:
  • Fully automatic
  • All pumps are individually variable speed controlled for best economy and system reliability
  • Equipped...

Fixed Speed Pressure Booster Sets

GS

The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey...
Features:
  • Fully automatic booster sets
  • Can be equipped with 2-3 pumps
  • Certified for use with drinking water
  • Delivery: up to 630...

Variable Speed Pressure Booster Sets

GV

The Lowara GV series booster sets are fully automatic booster sets for water supply. They are equipped with 2-6 pumps (where one can be a jockey pump),...
Features:
  • Fully automatic booster sets
  • Equipped with 2-6 pumps
  • One speed controlled pump
  • Remote set and control via Modbus or...

Fixed Speed Pressure Booster Set

GXS20, GMD20

Extensive range of constant speed twin pump booster sets controlled by pressure switches or pressure transducers. The range has been designed for residential...
Features:
  • Constant speed twin pump booster sets
  • Controlled by pressure transducers or pressure switches
  • Certified for use with...

HV 3.30 - 3.45 Hydrovar wall mounted pump controller 30-45 kW

Hydrovar; the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features:
  • Multi-pump capability from 1 to 8 pumps
  • Control offering:
    • Constant pressure
    • Constant flow
    • According to system curve
    • Via an...

Variable Speed Pump Controller

HYDROVAR™ HVL 2.015 – 4.220

Hydrovar, the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features:
  • Intellgent, complete variable speed pump controller
  • Motor- or wall mounted
  • Easy to commission
  • Multi pump capability from 1...

Prefabricated Wastewater Lifting Stations

Maxibox Plus

Prefabricated lifting stations for wastewater handling according to EN 12050-1 The ideal solution when clean water, rain water, gray water and waste water must...
Features:
  • Prefabricated lifting stations for wastewater handling according to EN 12050-1

MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS

The ideal solution when domestic clean water, rain water, gray water and wastewater must be delivered to sewer mains located at a higher level, or where...
Features:
  • Wastewater pumping stations for indoor and outdoor installation
  • Designed according to EN 12050
  • Flows up to...

MINIBOX Prefabricated compact lifting stations for dirty water

Minibox is a complete lifting station designed for removing domestic effluent excluding toilet waste where gravity drainage is not possible. For further...
Features:
  • Complete, compact lifting station 
  • Includes a Lowara DOC stainless steel effluent pump

Peripheral Pumps

P, PAB, PSA

Peripheral pumps can develop high heads using powered motors. Versions available: PB version with bronze pump body for sea water. PK version compatible with...
Features:
  • Delivery: up to 3.72 m³/h
  • Head: up to 82 m
  • Temperature up to 80 °C
  • Bronze version for sea water

Packaged Pumping Stations

Packaged Pumping Station Offering a wide choice of pumps and controls, Xylem Lowara UK Packaged Pumping Stations can be sized to suit most individual...
Features:

Specifications
Power supply: both single and three-phase 50 Hz

Control Panels

Q series

QSM – QPC – QPCS – QMC – QMCS – QTD – Q3D – Q3Y – Q3A – Q3SF – QDRM singlephase – QDR threephase – 9QDRM2 singlephase – 9QDR2 threephase – QCL5 – QCL10 –...
Features:
  • From 0.25 kW up to 315 kW

Control Panels

Q-smart Single phase electronic control panel

Q-Smart single-phase electronic control panel for 1 or 2 fixed speed pumps. Over 50 different combinations available within this one product that can be used...
Features:
  • Controls one or two pumps
  • Pre-programmed packages for easy installation
  • Built in overload circuit breaker(s)
  • Power up to...

Constant Water Pressure System

ResiBoost

The ResiBoost is a series of constant pressure systems for energy efficient residential water supply. It’s a complete packaged solution including Lowara...
Features:
  • Complete constant pressure sets for residential water supply
  • Energy efficient
  • Very easy to set up
  • Delivery: up to 28...