It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Speed Control
Showing 1 – 2 of 2

HV 3.30 - 3.45 Hydrovar wall mounted pump controller 30-45 kW

Hydrovar; the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features:
  • Multi-pump capability from 1 to 8 pumps
  • Control offering:
    • Constant pressure
    • Constant flow
    • According to system curve
    • Via an...

Variable Speed Pump Controller

HYDROVAR™ HVL 2.015 – 4.220

Hydrovar, the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features:
  • Intellgent, complete variable speed pump controller
  • Motor- or wall mounted
  • Easy to commission
  • Multi pump capability from 1...