It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Control Pump Control Panels
Showing 1 – 2 of 2

Control Panels

Q series

QSM – QPC – QPCS – QMC – QMCS – QTD – Q3D – Q3Y – Q3A – Q3SF – QDRM singlephase – QDR threephase – 9QDRM2 singlephase – 9QDR2 threephase – QCL5 – QCL10 –...
Features:
  • From 0.25 kW up to 315 kW

Control Panels

Q-smart Single phase electronic control panel

Q-Smart single-phase electronic control panel for 1 or 2 fixed speed pumps. Over 50 different combinations available within this one product that can be used...
Features:
  • Controls one or two pumps
  • Pre-programmed packages for easy installation
  • Built in overload circuit breaker(s)
  • Power up to...