It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Packaged Pump Systems Water Supply Sets
Showing 1 – 7 of 7

Variable Speed Pressure Booster Sets

GHV

The Lowara GHV series booster sets are fully automatic booster sets for water supply, water pressure increase and water transfer in condominiums, office...
Features:
  • Fully automatic
  • All pumps are individually variable speed controlled for best economy and system reliability
  • Equipped...

Fixed Speed Pressure Booster Sets

GS

The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey...
Features:
  • Fully automatic booster sets
  • Can be equipped with 2-3 pumps
  • Certified for use with drinking water
  • Delivery: up to 630...

Variable Speed Pressure Booster Sets

GV

The Lowara GV series booster sets are fully automatic booster sets for water supply. They are equipped with 2-6 pumps (where one can be a jockey pump),...
Features:
  • Fully automatic booster sets
  • Equipped with 2-6 pumps
  • One speed controlled pump
  • Remote set and control via Modbus or...

Fixed Speed Pressure Booster Set

GXS20, GMD20

Extensive range of constant speed twin pump booster sets controlled by pressure switches or pressure transducers. The range has been designed for residential...
Features:
  • Constant speed twin pump booster sets
  • Controlled by pressure transducers or pressure switches
  • Certified for use with...

Constant Water Pressure System

ResiBoost

The ResiBoost is a series of constant pressure systems for energy efficient residential water supply. It’s a complete packaged solution including Lowara...
Features:
  • Complete constant pressure sets for residential water supply
  • Energy efficient
  • Very easy to set up
  • Delivery: up to 28...

Variable Speed Pressure Booster Sets

SMB

The SMB series is a variable speed booster sets range, designed for water pressure boosting and transfer in applications such as Apartments, single- and...
Features:
  • Variable speed operation ensures smooth pressure control and quiet performance without water hammer
  • IES2 and highest...

Constant Water Pressure System

SPHERE UNITS, BLOCK AND GENYOSYSTEM

Small, built-in, fully automatic pressure boosters. These units consist of a single phase pump, diaphragm tank, pressure switch, pressure gauge and various...
Features:
  • Compact, fully automatic constant pressure boosters
  • Self priming or high pressure pumps
  • Sphere and Block units with...