It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Packaged Pump Systems Wastewater & Sewage Packaged Pump Stations
Showing 1 – 8 of 8

Prefabricated Wastewater Lifting Stations

Maxibox Plus

Prefabricated lifting stations for wastewater handling according to EN 12050-1 The ideal solution when clean water, rain water, gray water and waste water must...
Features:
  • Prefabricated lifting stations for wastewater handling according to EN 12050-1

MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS

The ideal solution when domestic clean water, rain water, gray water and wastewater must be delivered to sewer mains located at a higher level, or where...
Features:
  • Wastewater pumping stations for indoor and outdoor installation
  • Designed according to EN 12050
  • Flows up to...

Sekamatik 10 Compact wastewater lifting station with macerator

Sekamatik 10 is a compact, cost effective, odor free and easy to install solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 100 Compact wastewater lifting stations with 1-2 pumps

Sekamatik 100 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 200 Compact under floor gray water lifting station

The Sekamatik 200 is a fully automatic, compact and odor free lifting station for grey water designed for under floor installation. It features an odor-tight...
Features:

Not applicable

Sekamatik 300 High volume compact wastewater lifting stations with 2 pumps

Sekamatik 300 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 400/800 High volume compact wastewater lifting stations

Sekamatik 400 and 800 lifting stations are fully automatic, compact, cost effective and odor free solution for handling wastewater in buildings. It’s the ideal...
Features:
  • Fully automatic
  • Odor free
  • EN 12050 compatible
  • Flow: up to 200 m3/h
  • Head: up to 37 m

Sekamatik 50 Compact wastewater lifting stations with 1-2 grinder pumps

Sekamatik 50 is a compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary...
Features:

Not applicable