It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Packaged Pump Systems
Showing 1 – 19 of 19

Variable Speed Pressure Booster Sets

GHV

The Lowara GHV series booster sets are fully automatic booster sets for water supply, water pressure increase and water transfer in condominiums, office...
Features:
  • Fully automatic
  • All pumps are individually variable speed controlled for best economy and system reliability
  • Equipped...

Fixed Speed Pressure Booster Sets

GS

The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey...
Features:
  • Fully automatic booster sets
  • Can be equipped with 2-3 pumps
  • Certified for use with drinking water
  • Delivery: up to 630...

Variable Speed Pressure Booster Sets

GV

The Lowara GV series booster sets are fully automatic booster sets for water supply. They are equipped with 2-6 pumps (where one can be a jockey pump),...
Features:
  • Fully automatic booster sets
  • Equipped with 2-6 pumps
  • One speed controlled pump
  • Remote set and control via Modbus or...

Fixed Speed Pressure Booster Set

GXS20, GMD20

Extensive range of constant speed twin pump booster sets controlled by pressure switches or pressure transducers. The range has been designed for residential...
Features:
  • Constant speed twin pump booster sets
  • Controlled by pressure transducers or pressure switches
  • Certified for use with...

Prefabricated Wastewater Lifting Stations

Maxibox Plus

Prefabricated lifting stations for wastewater handling according to EN 12050-1 The ideal solution when clean water, rain water, gray water and waste water must...
Features:
  • Prefabricated lifting stations for wastewater handling according to EN 12050-1

MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS

The ideal solution when domestic clean water, rain water, gray water and wastewater must be delivered to sewer mains located at a higher level, or where...
Features:
  • Wastewater pumping stations for indoor and outdoor installation
  • Designed according to EN 12050
  • Flows up to...

MINIBOX Prefabricated compact lifting stations for dirty water

Minibox is a complete lifting station designed for removing domestic effluent excluding toilet waste where gravity drainage is not possible. For further...
Features:
  • Complete, compact lifting station 
  • Includes a Lowara DOC stainless steel effluent pump

Packaged Pumping Stations

Packaged Pumping Station Offering a wide choice of pumps and controls, Xylem Lowara UK Packaged Pumping Stations can be sized to suit most individual...
Features:

Specifications
Power supply: both single and three-phase 50 Hz

Constant Water Pressure System

ResiBoost

The ResiBoost is a series of constant pressure systems for energy efficient residential water supply. It’s a complete packaged solution including Lowara...
Features:
  • Complete constant pressure sets for residential water supply
  • Energy efficient
  • Very easy to set up
  • Delivery: up to 28...

Sekamatik 10 Compact wastewater lifting station with macerator

Sekamatik 10 is a compact, cost effective, odor free and easy to install solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 100 Compact wastewater lifting stations with 1-2 pumps

Sekamatik 100 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 200 Compact under floor gray water lifting station

The Sekamatik 200 is a fully automatic, compact and odor free lifting station for grey water designed for under floor installation. It features an odor-tight...
Features:

Not applicable

Sekamatik 300 High volume compact wastewater lifting stations with 2 pumps

Sekamatik 300 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 400/800 High volume compact wastewater lifting stations

Sekamatik 400 and 800 lifting stations are fully automatic, compact, cost effective and odor free solution for handling wastewater in buildings. It’s the ideal...
Features:
  • Fully automatic
  • Odor free
  • EN 12050 compatible
  • Flow: up to 200 m3/h
  • Head: up to 37 m

Sekamatik 50 Compact wastewater lifting stations with 1-2 grinder pumps

Sekamatik 50 is a compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary...
Features:

Not applicable

Variable Speed Pressure Booster Sets

SMB

The SMB series is a variable speed booster sets range, designed for water pressure boosting and transfer in applications such as Apartments, single- and...
Features:
  • Variable speed operation ensures smooth pressure control and quiet performance without water hammer
  • IES2 and highest...

Submersible Dewatering Unit

SOS Kit

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel...
Features:
  • Complete kit including:
    • Sturdy Lowara DOC3 drainage pump
    • 6 m flexible hose with quick coupling
    • Plastic box for storage or...

Constant Water Pressure System

SPHERE UNITS, BLOCK AND GENYOSYSTEM

Small, built-in, fully automatic pressure boosters. These units consist of a single phase pump, diaphragm tank, pressure switch, pressure gauge and various...
Features:
  • Compact, fully automatic constant pressure boosters
  • Self priming or high pressure pumps
  • Sphere and Block units with...

TP 1 Condensate removal pump

The TP1 is a condensate removal pump unit for condensing boilers and air conditioning systems. By using the innovative spherical motor design, the unit is...
Features: Specifications
  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m
  • Power supply: both single and three-phase 50 Hz
  • Power: up to 0.03...