It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps End Suction Pumps
Showing 1 – 7 of 7

End Suction Centrifugal Pumps

CEA

Wide range of stainless steel pumps for domestic and industrial applications. Available on request: “V” version with FPM seals for temperatures up to 110°C and...
Features:
  • Stainless steel pumps made of AISI 304 or AISI 316
  • Delivery: up to 31 m³/h
  • Head: up to 30 m

Solids Handling End Suction Centrifugal Pumps

CO

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling...
Features:
  • Pump made of stainelss steel AISI 316
  • Open impeller with 20 mm free passage for solids handling
  • Delivery: up to 54...

End Suction Centrifugal Pumps

e-NSC

Taking end suction pumps to a new level The Lowara e-NSC end suction pumps combine high efficiency with high flexibility regarding installation, material...
Features:
  • High efficiency design
  • Available with motor mounted variable speed controller (up to 22 kW)
  • Robust design and replaceable...

End suction Centrifugal Pumps

e-SH

The Lowara e-SH series is a single impeller centrifugal pump made in AISI 316 stainless steel making it the right pump for moving water and aggressive liquids...
Features:
  • Corrosion resistant; made of AISI 316
  • Can be equipped with motor mounted vriable speed controller
  • Approved for potable...

End Suction Centrifugal Pumps

Vogel series LS, LC

Volute casing pumps acc. to ISO 5199 Single Stage Pumps – LS, LC Horizontal single stage endsuction pump with closed impeller and oil lubricated bearing frame....
Features:
  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

End Suction Centrifugal Pumps

Vogel series LSB

Blockpump Single Stage Pumps – LSB Single stage end suction pump in close coupled (block) design, based on the hydraulics acc. to ISO 2858, with direct mounted...
Features:
  • Hydraulic design according to ISO 2858
  • Close coupled design for compact footprint and esay installation
  • Delivery: up to...

End Suction Centrifugal Pumps

Vogel series LSN

Volute casing pump acc. ISO 2858 and ISO 5199 Single Stage Pumps – LSN Horizontal single stage volute casing pump, designed acc. to the international standards...
Features:
  • Designed according to ISO 2858 and 5199
  • Delivery: up to 450 m³/h
  • Head: up to 150 m