It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps Peripheral Pumps
Showing 1 – 1 of 1

Peripheral Pumps

P, PAB, PSA

Peripheral pumps can develop high heads using powered motors. Versions available: PB version with bronze pump body for sea water. PK version compatible with...
Features:
  • Delivery: up to 3.72 m³/h
  • Head: up to 82 m
  • Temperature up to 80 °C
  • Bronze version for sea water