It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps Wet Rotor Circulators
Showing 1 – 14 of 14

DDC Pump for computer and electronics cooling

The DDC model is the world’s first pump to be used in mass produced water-cooled workstations, and presents an ideal solution for cooling processors and...
Features:
  • Efficient cooling for electroninc equipment
  • Silent running

Wet Rotor Circulators

Ecocirc

Ecocirc – a smarter choice The Lowara Ecocirc circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water systems....
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Control...

Wet Rotor Circulators

ecocirc BASIC High efficiency circulators

Affordable efficiency for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc BASIC can be operated either on...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Two control modes:
    • automatic proportional pressure...

High Efficiency Hot Water Circulator

ecocirc BASIC N

Affordable efficiency for domestic hot water circulation High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Stainless steel pump housing
  • Two control...

High Efficiency Hot Water Circulators

ecocirc BASIC N Circulator in Stainless Steel

Affordable efficiency for domestic hot water circulation High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Stainless steel pump housing
  • Two control...

High Efficiency Hot Water Circulators

Ecocirc N

ecocirc N – a smarter choice The Lowara Ecocirc N circulation pumps are designed for water circulation in domestic hot water systems. With 14 models and...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Stainless steel...

Wet Rotor Circulators

ecocirc PREMIUM High efficiency circulators

Highly efficient circulators for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Three control modes:
    • automatic proportional pressure...

High Efficiency Hot Water Circulators

ecocirc PRO

Hot water circulation pump, high efficient with stepless variable speed The ecocirc PRO are highly efficient hot water circulation pumps, which are based on...
Features:
  • Highly efficient hot water circulation pump
  • Stepless adjustable speed
  • Silent running
  • Lime scale resistant
  • Delivery up...

Wet Rotor Circulators

ecocirc XL and XLplus High efficiency circulators

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features:
  • For hot and cold media including geothermal and solar systems
  • Different operation modes adopted to all real life...

High Efficiency Hot Water Circulators

ecocirc XLN and XLNplus

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features:
  • For hot water systems
  • Different operation modes adopted to all real life situations
    • Automatic proportional pressure...

ecocirc+

Text to come
Features:

N/A

Wet Rotor Circulators

Ecocirc+

Ecocirc+ – an even smarter choice The Lowara Ecocirc+ circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Control...

Hot water circulator

TLCN, TLCHN

Fixed speed hot water circulator with stainless steel pump housing TLCN – TLCHN are residential and light commercial circulators for circulation of hot water...
Features:
  • Stainless steel pump housing
  • Manually set three speed motor
  • Delivery: up to 12 m³/h
  • Head: up to 12 m

TP 1 Condensate removal pump

The TP1 is a condensate removal pump unit for condensing boilers and air conditioning systems. By using the innovative spherical motor design, the unit is...
Features: Specifications
  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m
  • Power supply: both single and three-phase 50 Hz
  • Power: up to 0.03...