It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps In-Line Pumps
Showing 1 – 3 of 3

In-line pumps

e-LNE

Designed with focus on building services The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint...
Features:
  • Optimized for variable speed control
  • Compact footprint
  • Available with variable speed control:
    • Ultra premium efficinecy...

In-line twin head pumps

e-LNT

Designed with focus on building services The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint...
Features:
  • Optimized for variable speed control
  • Twin head model:
    • Increased redundancy
    • Space saving
  • Available with Hydrovar variable...

Smart Pump Series with premium efficiency

A complete system delivering market-leading efficiency The Lowara Smart Pump range incorporates state-of-the-art technology to optimize performance,...
Features:

Specifications

  • Voltage: 208 to 240V
  • Power: up to 1.5 kW
  • Multipump capability: up to 3 units
  • Power supply: single phase...