It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps Multi-Stage Pumps
Showing 1 – 6 of 6

Horizontal multistage pumps

e-HM

The e-HM series is a modern, robust designed pump State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible...
Features:
  • Best-in class efficiency
  • Long service life
  • Low noise levels
  • Delivery: up to 29 m³/h
  • Head: up to 160 m

Multistage ring section pump

e-MP

The highly versatile casted multistage pump Finally, there’s a robust and reliable pumping system for virtually any high pressure application. The Lowara e-MP...
Features:
  • Robust and reliable pumping system for high pressure applications
  • Flexible mechanical cofiguration
  • High efficiency...

Vertical Multistage Pumps

e-SV

e-SV vertical multistage pump in stainless steel The Lowara e-SV vertical multistage pump is a highly reliable and technologically advanced multipurpose pump....
Features:
  • Versatile high efficiency multistage pump
  • Robust, long life design
  • Available with Hydrovar variable speed pump...

Immersed Multistage Pumps

SVI

Versatile range of stainless steel multistage pumps for tank mounting.
Features:
  • Delivery: up to 120 m³/h
  • Head: up to 240 m

Vertical Multistage Pumps

VM

The VM series is a modern, robust designed pump offering reliable water supply for most buildings; from family houses up to 10 floor apartment buildings:...
Features:
  • State-of-the-art hydraulics with best-in class efficiency 
  • Close coupled design
  • Long service life
  • Silent...

Horizontal/ Vertical Multistage Pumps

Vogel series P, PVa

Multistage Pumps – P, PVa P – Horizontal multistage pump with bearings on both ends. PVa – Vertical multistage pump.
Features:
  • Delivery: up to 1800 m³/h
  • Head: up to 300 m