It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps Submersible Pumps Wastewater Pumps
Showing 1 – 4 of 4

Submersible Wastewater Pumps

1300 series

Making wastewater pumping easy The Lowara 1300-series submersible wastewater pumps combines performance and quality in a convenient package. The standardized...
Features:
  • Versatile 
  • Unique non clog auto cleanse design
  • East to select
  • Delivery: up to 1770 m³/h
  • Head: up to 74 m

Submersible Wastewater Pumps

DL

DL series submersible pumps, made of cast iron and stainless steel, are available with single channel or vortex impeller (DLV). Designed to handle solids-laden...
Features:
  • Up to 65 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m

Submersible Wastewater Pumps

DOMO

DOMO series, stainless steel submersible pumps, are available with twin-channel or vortex impeller (DOMO VX). They are designed to handle suspended solids up...
Features:
  • Stainless steel design
  • Up to 50 mm free passage
  • Flow: up to 40 m³/h
  • Head: up to 14.5 m

Submersible Grinder Pump

DOMO GRI

Compact, hardworking, heavy duty grinder pump The Lowara Domo GRI is a compact, high-performance submersible grinder. The heavy duty cutting device makes it...
Features:
  • Grinder pump with heavy duty cutting system
  • Perfect for pressurized sewage systems
  • Low weight
  • Flow up to 3 l/s
  • Heads up to...