It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps Submersible Pumps Submersible Dewatering Pumps
Showing 1 – 4 of 4

Submersible Dewatering Pumps

DIWA

Submersible pumps for dirty water manufactured in AISI 304 stainless steel. Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power. DIWA GT version...
Features:
  • Robust design in stainless steel AISI 304
  • Single phase version with integrated level control
  • Delivery up to...

Submersible Drainage Pumps

DN

Drainage pumps made of cast iron and stainless steel. The DN series is designed for long life time including a high quality mechanical face seal system and an...
Features:
  • Abrasion resistant design in cast iron
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Submersible Dewatering Pumps

DOC

Submersible pumps for drainage, infiltration water and emptying of pools, ponds, tanks and reservoirs. The DOC pump is mainly made of stainless steel and the...
Features:
  • Robust design mainly in stainless steel AISI 304
  • Single phase version with integrated level control
  • Low level pumping...

Submersible Dewatering Unit

SOS Kit

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel...
Features:
  • Complete kit including:
    • Sturdy Lowara DOC3 drainage pump
    • 6 m flexible hose with quick coupling
    • Plastic box for storage or...