It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Pumps & Packaged Pump Systems Pumps Submersible Pumps Borehole Pumps
Showing 1 – 6 of 6

Submersible Motors

4OS, L4C, L6C, L6W, L8W, L10W, L12W

The wide range of Lowara 4” to 12” submersible borehole motors offers advanced solutions to provide water in all conditions without wasting money: high...
Features:
  • Water or oil filled designs
  • Canned or rewindable designs
  • Power: up to 300 kW
  • Max immersion depth: 350 m

Submersible Borehole Pumps for 4" Wells

e-GS

The e-GS series is a robust 4” pump designed for long life. It’s built mainly in stainless steel, has casted discharge and a special floating impeller design...
Features:
  • 4" borehole pump
  • Designed for long life with casted discharge and floating impeller design
  • Delivery: up to...

Close-coupled Submersible Pumps

SCUBA

The new Lowara SCUBA compact close-coupled submersible pump from Xylem brings a new level of reliability and flexibility to primary water supply options for...
Features:
  • 5" close coupled submersible pump
  • Double mechanical face seals for long lifetime
  • Single phase pump doesn't require...

Submersible Borehole Pumps for 10″ & 12″ Wells

Z10, Z12, ZR10, ZR12

The Z-ZR10-Z-ZR12 Series is a multistage vertical centrifugal pump designed for use in 10” and 12” wells. The range is designed to give high efficiency...
Features:
  • High efficiciency design in wide performance area
  • Wear ring design that reduce recirculation
  • Avaialble fully in stainless...

Submersible Borehole Pumps for 6” Wells

Z6, ZN6

The Z6-ZN6 Series is designed for use in 6” wells. The head and motor support of this lightweight and sturdy pump is cast in stainless steel as are the shaft...
Features:
  • Sturdy design with casted discharge head and motor support
  • Avialable in AISI 304 or AISI 316
  • Delivery up to: 78 m3/h
  • Head...

Submersible Borehole Pumps for 8″ Wells

Z8, ZR8

The Z8-ZR8 series is designed for use in 8” wells. The pump is built in stainless steel and resists corrosion even in more aggressive environments thanks to...
Features:
  • High efficiency design including dynamic wear rings that reduces hydraulic losses
  • Available fully in stainless steel...