It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Monitoring & Control Equipment
Showing 1 – 6 of 6

Genyo Electric Pump Control and Protection System

Genyo, the new range of compact electronic devices, pressure/flow switches for control and protection of electric pumps. Genyo is controlled by an electronic...
Features:
  • Delivery: up to 10 m³/h
  • Power: up to 2.20 kW

Pressure Switch Pump Controller

Genyo plus

The Lowara Genyo plus is an electronic pressure switch with an integrated digital pressure gauge and complete pump protection set. It can manage the start and...
Features:
  • User friendly interface
  • Easy to set cut –in and cut-out pressure points
  • Three operating modes
  • Two pump operation...

HV 3.30 - 3.45 Hydrovar wall mounted pump controller 30-45 kW

Hydrovar; the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features:
  • Multi-pump capability from 1 to 8 pumps
  • Control offering:
    • Constant pressure
    • Constant flow
    • According to system curve
    • Via an...

Variable Speed Pump Controller

HYDROVAR™ HVL 2.015 – 4.220

Hydrovar, the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features:
  • Intellgent, complete variable speed pump controller
  • Motor- or wall mounted
  • Easy to commission
  • Multi pump capability from 1...

Control Panels

Q series

QSM – QPC – QPCS – QMC – QMCS – QTD – Q3D – Q3Y – Q3A – Q3SF – QDRM singlephase – QDR threephase – 9QDRM2 singlephase – 9QDR2 threephase – QCL5 – QCL10 –...
Features:
  • From 0.25 kW up to 315 kW

Control Panels

Q-smart Single phase electronic control panel

Q-Smart single-phase electronic control panel for 1 or 2 fixed speed pumps. Over 50 different combinations available within this one product that can be used...
Features:
  • Controls one or two pumps
  • Pre-programmed packages for easy installation
  • Built in overload circuit breaker(s)
  • Power up to...