It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Vortex Pumps

Submersible Wastewater Pumps 1300 series

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Versatile 
  • Unique non clog auto cleanse design
  • East to select
  • Delivery: up to 1770 m³/h
  • Head: up to 74 m

Making wastewater pumping easy

The Lowara 1300-series submersible wastewater pumps combines performance and quality in a convenient package. The standardized offer makes it easy to select the right pump and the optimized non-clog hydraulic design is well proven to reduce clogging while also maintaining efficiency.

The 1300-series pumps are ideal for sewage and surface wastewater within municipal and commercial building applications. The 1300 series offers two impeller types; a non-clog impeller with a unique auto cleanse design that gives efficient solids handling capabilities and a vortex impeller where a large free passage is required.

 

 

Specifications

Specifications

General Specification
1300 series
Delivery
up to 1770 m³/h
Head
up to 74 m
Power supply
single- and three-phase 50 and 60 Hz
Power
from 0,75 kW to 50 kW
Maximum liquid temperature
+40°C
Maximum submergence
20 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Technical Brochures