It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Range Overview

Showing 1 – 24 of 66

Submersible Wastewater Pumps

1300 series

Making wastewater pumping easy The Lowara 1300-series submersible wastewater pumps combines performance and quality in a convenient package. The standardized...
Features:
  • Versatile 
  • Unique non clog auto cleanse design
  • East to select
  • Delivery: up to 1770 m³/h
  • Head: up to 74 m

Submersible Motors

4OS, L4C, L6C, L6W, L8W, L10W, L12W

The wide range of Lowara 4” to 12” submersible borehole motors offers advanced solutions to provide water in all conditions without wasting money: high...
Features:
  • Water or oil filled designs
  • Canned or rewindable designs
  • Power: up to 300 kW
  • Max immersion depth: 350 m

Self-priming Centrifugal Pumps

BG

Self-priming close-coupled centrifugal pumps with built-in ejector system, designed to remain primed even in the presence of water-dissolved gases. The...
Features:
  • Stays primed even with the presence of water-dissolved gases
  • BG Garden includes handle, cable with plug and terminal box...

BM Mixing modules for hydronic heating

Mixing modules with integrated circulation pump for a professional connection of surface heating systems up to 200 m². The BM mixing module is also ideal for...
Features:
  • For surface heating systems up to 200 m2
  • Ideal for under floor retrofitting

End Suction Centrifugal Pumps

CEA

Wide range of stainless steel pumps for domestic and industrial applications. Available on request: “V” version with FPM seals for temperatures up to 110°C and...
Features:
  • Stainless steel pumps made of AISI 304 or AISI 316
  • Delivery: up to 31 m³/h
  • Head: up to 30 m

Solids Handling End Suction Centrifugal Pumps

CO

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling...
Features:
  • Pump made of stainelss steel AISI 316
  • Open impeller with 20 mm free passage for solids handling
  • Delivery: up to 54...

DDC Pump for computer and electronics cooling

The DDC model is the world’s first pump to be used in mass produced water-cooled workstations, and presents an ideal solution for cooling processors and...
Features:
  • Efficient cooling for electroninc equipment
  • Silent running

Submersible Dewatering Pumps

DIWA

Submersible pumps for dirty water manufactured in AISI 304 stainless steel. Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power. DIWA GT version...
Features:
  • Robust design in stainless steel AISI 304
  • Single phase version with integrated level control
  • Delivery up to...

Submersible Wastewater Pumps

DL

DL series submersible pumps, made of cast iron and stainless steel, are available with single channel or vortex impeller (DLV). Designed to handle solids-laden...
Features:
  • Up to 65 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m

Submersible Drainage Pumps

DN

Drainage pumps made of cast iron and stainless steel. The DN series is designed for long life time including a high quality mechanical face seal system and an...
Features:
  • Abrasion resistant design in cast iron
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Submersible Dewatering Pumps

DOC

Submersible pumps for drainage, infiltration water and emptying of pools, ponds, tanks and reservoirs. The DOC pump is mainly made of stainless steel and the...
Features:
  • Robust design mainly in stainless steel AISI 304
  • Single phase version with integrated level control
  • Low level pumping...

Submersible Wastewater Pumps

DOMO

DOMO series, stainless steel submersible pumps, are available with twin-channel or vortex impeller (DOMO VX). They are designed to handle suspended solids up...
Features:
  • Stainless steel design
  • Up to 50 mm free passage
  • Flow: up to 40 m³/h
  • Head: up to 14.5 m

Submersible Grinder Pump

DOMO GRI

Compact, hardworking, heavy duty grinder pump The Lowara Domo GRI is a compact, high-performance submersible grinder. The heavy duty cutting device makes it...
Features:
  • Grinder pump with heavy duty cutting system
  • Perfect for pressurized sewage systems
  • Low weight
  • Flow up to 3 l/s
  • Heads up to...

Submersible Borehole Pumps for 4" Wells

e-GS

The e-GS series is a robust 4” pump designed for long life. It’s built mainly in stainless steel, has casted discharge and a special floating impeller design...
Features:
  • 4" borehole pump
  • Designed for long life with casted discharge and floating impeller design
  • Delivery: up to...

Horizontal multistage pumps

e-HM

The e-HM series is a modern, robust designed pump State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible...
Features:
  • Best-in class efficiency
  • Long service life
  • Low noise levels
  • Delivery: up to 29 m³/h
  • Head: up to 160 m

In-line pumps

e-LNE

Designed with focus on building services The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint...
Features:
  • Optimized for variable speed control
  • Compact footprint
  • Available with variable speed control:
    • Ultra premium efficinecy...

In-line twin head pumps

e-LNT

Designed with focus on building services The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint...
Features:
  • Optimized for variable speed control
  • Twin head model:
    • Increased redundancy
    • Space saving
  • Available with Hydrovar variable...

Multistage ring section pump

e-MP

The highly versatile casted multistage pump Finally, there’s a robust and reliable pumping system for virtually any high pressure application. The Lowara e-MP...
Features:
  • Robust and reliable pumping system for high pressure applications
  • Flexible mechanical cofiguration
  • High efficiency...

End Suction Centrifugal Pumps

e-NSC

Taking end suction pumps to a new level The Lowara e-NSC end suction pumps combine high efficiency with high flexibility regarding installation, material...
Features:
  • High efficiency design
  • Available with motor mounted variable speed controller (up to 22 kW)
  • Robust design and replaceable...

End suction Centrifugal Pumps

e-SH

The Lowara e-SH series is a single impeller centrifugal pump made in AISI 316 stainless steel making it the right pump for moving water and aggressive liquids...
Features:
  • Corrosion resistant; made of AISI 316
  • Can be equipped with motor mounted vriable speed controller
  • Approved for potable...

Vertical Multistage Pumps

e-SV

e-SV vertical multistage pump in stainless steel The Lowara e-SV vertical multistage pump is a highly reliable and technologically advanced multipurpose pump....
Features:
  • Versatile high efficiency multistage pump
  • Robust, long life design
  • Available with Hydrovar variable speed pump...

Wet Rotor Circulators

ecocirc BASIC High efficiency circulators

Affordable efficiency for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc BASIC can be operated either on...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Two control modes:
    • automatic proportional pressure...

High Efficiency Hot Water Circulator

ecocirc BASIC N

Affordable efficiency for domestic hot water circulation High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Stainless steel pump housing
  • Two control...

Wet Rotor Circulators

ecocirc PREMIUM High efficiency circulators

Highly efficient circulators for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Three control modes:
    • automatic proportional pressure...