It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Godwin Heidra Series

Godwin Heidra Series Godwin Heidra 300

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Liquid bath double mechanical seal for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft
  • Open solids handling impellers with replaceable wear plates
  • Safe pump-end to minimize risk of electric shock or explosion

Hydraulic Submersible Pump

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra 300 hydraulic submersible pump is an extremely powerful, yet compact, pump with flow capabilities up to 5,622 US GPM (1,277 m³/hr​) and discharge heads up to 164 ft (50 m).

It has the ability to handle solids up to 3.7 in (95 mm) in diameter.

With a liquid bath mechanical seal, the pump has dry running capabilities making it ideal for rugged dewatering/solids handling. 

It's a hydraulic submersible pump that's ready to go anywhere.

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 

  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures ​

Specifications

Specifications

Pumpend
Model 14
Model 9
Discharge Ø (in) Pumpend
12 " 125# ANSI B16.1
Variable Piston
Hydraulic Motor Type
Piston
[300] (12)
Hydraulic Motor Disp. (CC)
180.0 CC
[95] (3.7)
Max. Solids Handling (in) Pumpend
3.7"
275
Discharge Ø [mm] (in) Pumpend
[35 to 180] (47 to 242)
Max. Solids Handling [mm] (in) Pumpend
Drive Pressure (bar)
Consumed Power [kW] (hp) Pumpend
Diesel Power Pack
Model 14
Model 9
Drive Pressure (PSI) Diesel Power Pack
4500 psi
Skid
Hydraulic Pump Type Diesel Power Pack
Piston
GHPU90
Hydraulic Pump Disp. (CC) Diesel Power Pack
180.0 CC
Rating [hp] Diesel Power Pack
225 HP
Standard Mount Diesel Power Pack
Skid
Power Pack Model
Critical / Quiet Enclosure
Model 14
Model 9
Noise Level @ 30' (dBA)
69
Skid
Standard Mount Critical Quiet Enclosure
Skid
70
dB(A) at 7 m
Electric Power Pack 50 Hz
Model 14
Model 9
Rating [kW] Electric 50 Hz Power Pack
200
Rated Current [A] Electric 50 Hz Power Pack
360
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Stream Diversions
Job Site Application Stream Diversions
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Barge Ballasting
Marine Construction Barge Ballasting
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Documentation & Tools

Documents