It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Godwin Heidra Series

Godwin Heidra Series Godwin Heidra 200SG

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Hydraulic slurry gate for mixing capabilities prior to pumping
  • Liquid bath double mechanical seal for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft
  • Open solids handling impellers with replaceable wear plates
  • Safe pump-end to minimize risk of electric shock or explosion

Hydraulic Submersible Pump with Slurry Gate mixer

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Heidra 200 SG can meet a variety of flow and head requirements up to 2,267 ft (691 m³/hr) and total dynamic head requirements up to 131 ft (40 m).

It has the ability to handle solids up to 3 in (75 mm) in diameter.

A remotely operated slurry gate allows the pump to act as a mixer, ideal for pumping thick, viscous, solids-laden sludges, such as those found in wastewater treatment plant (WWTP) digesters, environmental clean-ups and API separators at refineries.

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures ​

Specifications

Specifications

Pumpend
Model 12
Model 14
Discharge Ø (in) Pumpend
8 " 125# ANSI B16.1
Gear
Hydraulic Motor Type
Piston
[200] (8)
Hydraulic Motor Disp. (CC)
90.0 CC
[75] (3)
Max. Solids Handling (in) Pumpend
3.0"
250
Discharge Ø [mm] (in) Pumpend
[20 to 95] (27 to 127)
Max. Solids Handling [mm] (in) Pumpend
Drive Pressure (bar)
Consumed Power [kW] (hp) Pumpend
Diesel Power Pack
Model 12
Model 14
Drive Pressure (PSI) Diesel Power Pack
4000 psi
Skid
Hydraulic Pump Type Diesel Power Pack
Piston
GHPU50
Hydraulic Pump Disp. (CC) Diesel Power Pack
100.0 CC
Rating [hp] Diesel Power Pack
155 HP
Standard Mount Diesel Power Pack
Skid
Power Pack Model
Critical / Quiet Enclosure
Model 12
Model 14
Noise Level @ 30' (dBA)
69
Skid
Standard Mount Critical Quiet Enclosure
Skid
68
dB(A) at 7 m
Electric Power Pack 50 Hz
Model 12
Model 14
Rating [kW] Electric 50 Hz Power Pack
110
Rated Current [A] Electric 50 Hz Power Pack
191
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Documentation & Tools

Documents