It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Godwin Heidra Series

Godwin Heidra Series Godwin Heidra 150VSG

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Double mechanical seal (Silicon carbide inboard seal and carbon or ceramic outboard seal) in its own clean oil bath for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft, which allows easy connection to plug directly into bearing bracket
  • Open solids handling impellers with replaceable wear plates
  • Standard impeller design for general pumping, slurries and sludges
  • Safe pump-end to minimize risk of electric shock or explosion

Hydraulic Submersible with Vortex impeller and Slurry Gate mixer

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra 150VSG hydraulic submersible pump is a compact self-contained 6 in (100 mm) hydraulic submersible pump. With variable speed capabilities, the Heidra 150VSG can meet a variety of flow and head requirements up to 1,657 US GPM (452 m³/hr) and total dynamic head requirements up to 69 ft (21 m).

With its semi-recessed design, a vortex impeller can handle solids up to 5 in (125 mm) in diameter.

A remotely operated slurry gate allows the pump to act as a mixer, ideal for pumping thick, viscous, solids-laden sludges, such as those found in wastewater treatment plant (WWTP) digesters, environmental clean-ups and API separators at refineries.​
   

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures ​

Specifications

Specifications

Pumpend
Model 9
Model 13
Discharge Ø (in) Pumpend
6 " 125# ANSI B16.1
Gear
Hydraulic Motor Type
Gear
[150] (6)
Hydraulic Motor Disp. (CC)
48.8 CC
[125] (5)
Max. Solids Handling (in) Pumpend
4.9"
250
Discharge Ø [mm] (in) Pumpend
[15 to 105] (20 to 141)
Max. Solids Handling [mm] (in) Pumpend
Drive Pressure (bar)
Consumed Power [kW] (hp) Pumpend
Diesel Power Pack
Model 9
Model 13
Drive Pressure (PSI) Diesel Power Pack
3500 psi
Skid
Hydraulic Pump Type Diesel Power Pack
Piston
GHPU15
Hydraulic Pump Disp. (CC) Diesel Power Pack
60.0 CC
Rating [hp] Diesel Power Pack
72 HP
Standard Mount Diesel Power Pack
Trailer
Power Pack Model
Critical / Quiet Enclosure
Model 9
Model 13
Noise Level @ 30' (dBA)
68
Skid
Standard Mount Critical Quiet Enclosure
Skid
66
dB(A) at 7 m
Electric Power Pack 50 Hz
Model 9
Model 13
Rating [kW] Electric 50 Hz Power Pack
76
Rated Current [A] Electric 50 Hz Power Pack
131
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Documentation & Tools

Documents