It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Wet-Prime

Godwin GWP-100HX

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Semi-trash handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability
  • High-grade ductile iron volute and impeller to reduce wear and maintenance
  • Removable, lightweight die-cast aluminum pump casing
  • Rubber mounts to reduce vibration

Wet-Prime Dewatering Pump

Godwin's GWP-100HX is a portable, gasoline-powered dewatering pump suitable for pumping water with light abrasives and small solids found in applications including semi-trash construction and industrial dewatering, landscaping and irrigation, utilities, manholes and vault draining.

About Wet-Prime Pumps

The Wet-Prime line of portable, gasoline-powered pumps are available in dewatering, trash, pressure and plastic models. The GWP-100HX pump is capable of maximum heads to 92 ft (28 m) and maximum flows to 383 US GPM (87 m³/hr​). 

The pumps feature a durable, yet lightweight steel roll cage for added protection and easy maneuvering. The pumps also include a high performance engine with “Oil Alert” system and electronic ignition to increase fuel efficiency. Wet-Prime Pumps are ideal for applications including construction dewatering, landscaping and irrigation, farming, remote firefighting and marine construction.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents