It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Wet-Prime

Godwin GTP-50HX

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Solids handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability and protection
  • High-grade ductile iron volute and wear plate to lower wear and maintenance
  • Chrome cast iron impeller to reduce wear and maintenance
  • Removable, lightweight die-cast aluminum cover to remove debris easily and quickly 
  • Rubber engine mounts to reduce vibration

Wet-Prime Trash Pump

Godwin's GTP-50HX is a portable, gasoline-powered trash pump ideal for construction and industrial applications including trash-laden water, stream/pond dewatering, septic tanks and manholes, and pumping water with light abrasives and solids.

About Wet-Prime Pumps

The Wet-Prime line of portable, gasoline-powered pumps are available in dewatering, trash, pressure and plastic models. The GTP-50HX pump is capable of maximum heads to 98 ft (30 m) and maximum flows to 185 US GPM (42 m³/hr​). 

The pumps feature a durable, yet lightweight steel roll cage for added protection and easy maneuvering. The pumps also include a high performance engine with “Oil Alert” system and electronic ignition to increase fuel efficiency. Wet-Prime Pumps are ideal for applications including construction dewatering, landscaping and irrigation, farming, remote firefighting and marine construction.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents