It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all GST Series
Overview Industries & Applications
Overview

Overview

Product Features
  • Solids handling up to 1 in (25mm) in diameter
  • Dry-running capability without damage
  • No control panel required
  • Portable, lightweight, durable
  • Side discharge design
  • Non-wicking cable with strain relief
  • High-torque, capacitor-start motor
  • Motor thermal overload protection
  • Silicon Carbide upper and lower mechanical seal
  • Triple sealed — internal upper and lower mechanical seals and external lip seal
  • Semi-vortex cast iron impeller
  • Cast iron volute, fully removable for easy clean-out

ELECTRIC SUBMERSIBLE TRASH PUMPS

Standard side discharge and semi-vortex cast iron impeller enable the GST05 to handle solids up to 1 in (25 mm) in diameter.  The fully removable volute makes it quick and easy for cleaning. 

The GST05 model is available in 0.5 hp (0.37 kW) and offers a flow rate of 90 US GPM (5.7 l/sec) and maximum heads to 32 ft (9.8 m).  ​High performance and affordability combine to make the GST05 Sub-Prime pump ideal for use in general dewatering applications. 

Optional Float Switches are available for automatic, remote activation of Sub-Prime pumps. The package consists of 30 ft/50ft (9m/15m) power cord with piggy-back power plug, variable-length float tether and sealed float.

Sub-Prime GST FAMILY

Godwin GST Sub-Prime pumps are a family of portable, electric, submersible pumps designed for trash-laden applications. 

Industries & Applications

Industries & Applications

Recommended Industries and Applications