It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all CD Series

CD Series Godwin CD500M

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

Dri-Prime for reduced labor costs and reliable operation

The Godwin Dri-Prime® CD500M pump offers flow rates to 16,120 US GPM (3,660 m³/hr) and has the capability of handling solids up to 4 in (100 mm) in diameter.

The CD500M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids handling, dry running and portability make the CD500M the perfect choice for large scale dewatering and sewage pumping applications.

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard engine controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 15
Model 11
Connection: Suction (in) Diesel
24" 125# ANSI B16.1
Connection: Discharge Ø (in) Diesel
18" 125# ANSI B16.1
Max. Solids Handling (in) Diesel
3.1"
Rating [hp]
475 hp
Standard Mount Diesel
Skid
Skid
Connection: Suction [mm] (in) Diesel
[500/600] (20/24)
Connection: Discharge Ø [mm] (in) Diesel
[450] (18)
Max. solids handling [mm] (in) Diesel
80 (3)
Critical / Quiet Enclosure
Model 15
Model 11
Noise Level @ 30' (dBA)
76
Standard Mount Critical Quiet Enclosure
Skid
N/A
dB(A) at 7 m
N/A
Electric Standard 60 Hz
Model 15
Model 11
Rating [hp] Electric 60 Hz
800
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
960
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 15
Model 11
Rating [kW] Electric 50 Hz
350
Rated Current [A] Electric 50 Hz
588
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Stream Diversions
Job Site Application Stream Diversions
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Documentation & Tools

Documents