It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all CD Series

CD Series Godwin CD300M

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

High-Volume, Medium-Head, Large Solids-Handling Pump

The Godwin Dri-Prime® CD300M pump offers flow rates to 5,990 US GPM (1,360m³/hr) and has the capability of handling solids up to 3.7 in (95 mm) in diameter.

The CD300M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids handling, dry running and portability make the CD300M the perfect choice for large volume water, sewage, or sludge pumping applications.

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard engine controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 13
Model 9
Connection: Suction (in) Diesel
12" 125# ANSI B16.1
Skid
Connection: Discharge Ø (in) Diesel
12" 150# ANSI B16.5
[300] (12)
Max. Solids Handling (in) Diesel
3.7"
[300] (12)
Rating [hp]
300 hp
[95] (3.7)
Standard Mount Diesel
Skid
Connection: Suction [mm] (in) Diesel
Connection: Discharge Ø [mm] (in) Diesel
Max. solids handling [mm] (in) Diesel
Critical / Quiet Enclosure
Model 13
Model 9
Noise Level @ 30' (dBA)
70
Skid
Standard Mount Critical Quiet Enclosure
Skid
70
dB(A) at 7 m
Electric Standard 60 Hz
Model 13
Model 9
Rating [hp] Electric 60 Hz
250
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
281
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 13
Model 9
Rating [kW] Electric 50 Hz
90
Rated Current [A] Electric 50 Hz
157
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Barge Ballasting
Marine Construction Barge Ballasting
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Stream Diversions
Job Site Application Stream Diversions
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Documentation & Tools

Documents