It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series Godwin CD250M

Overview Specifications Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

High Volume, Medium Head, Large Solids-Handling Capabilities for Construction Sites and General Dewatering

The Godwin Dri-Prime CD250M pump offers flow rates to 3,720 US GPM (845 m³/hr) and has the capability of handling solids up to 3.0 in (75 mm) in diameter.

The CD250M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available through integral mounted control panel or optional wireless remote access.

Indefinite dry-running is no problem due to the unique Godwin liquid bath mechanical seal design. Solids-handling, dry-running, and portability make the CD250M the perfect choice for dewatering and bypass applications.

Available Options

  • Diesel or natural gas engine or electric motor
  • 316 or CD4MCu stainless steel pump-end construction for high and low pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard engine controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 12
Model 8
Connection: Suction (in) Diesel
10" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
10" 150# ANSI B16.5
Max. Solids Handling (in) Diesel
3.0"
Rating [hp]
156 hp
Standard Mount Diesel
Skid
Skid
Connection: Suction [mm] (in) Diesel
[250] (10)
Connection: Discharge Ø [mm] (in) Diesel
[250] (10)
Max. solids handling [mm] (in) Diesel
[75] (3)
Critical / Quiet Enclosure
Model 12
Model 8
Noise Level @ 30' (dBA)
69
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
76
Electric Standard 60 Hz
Model 12
Model 8
Rating [hp] Electric 60 Hz
125
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
139
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 12
Model 8
Rating [kW] Electric 50 Hz
30
Rated Current [A] Electric 50 Hz
54
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime
Solutions

Solutions

Recommended Solutions

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Barge Ballasting
Marine Construction Barge Ballasting
Stream Diversions
Job Site Application Stream Diversions
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Documentation & Tools

Documentation & Tools

Documents