It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all CD Series

CD Series Godwin CD200M

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance
  • Emissions compliant engines available​

Versatile high volume, medium head, solids handling pump

The Godwin CD200 pump offers flow rates up to 2,290 US GPM (520 m³/hr), and has the capability to handle solids up to 3.0 in (75 mm) in diameter.

The CD200M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is no problem due to the unique Godwin liquid bath mechanical seal design. Solids-handling, dry-running, and portability make the CD200M the perfect choice for dewatering, water transfer, and bypass applications.

Available Options

  • Diesel engine driven and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high and low pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure
  • PrimeGuard engine controller with Field Smart Technology (FST)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Barge Ballasting
Marine Construction Barge Ballasting
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Stream Diversions
Job Site Application Stream Diversions
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Documentation & Tools

Documents