It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all CD Series

CD Series CD75M

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​
  • Emissions compliant engines available

The smallest Dri-Prime in the range

The Godwin Dri-Prime®​ CD75M pump offers flow rates to ​84 m³/hr and has the capability of handling solids up to 1.6 40 mm in diameter.

The CD75M is able to automatically prime to 8.5 m of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids-handling, dry-running and portability make the CD75M the perfect choice for dewatering.

Available Options

  • Diesel-engine driven and electric-motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure available

Specifications

Specifications

Diesel Standard
Model 12
Connection: Suction [mm] (in) Diesel
[50] (2)
Connection: Discharge Ø [mm] (in) Diesel
[50] (2)
Max. solids handling [mm] (in) Diesel
[40] (1.6)
Standard Mount Diesel
Trolley
Critical / Quiet Enclosure
Model 12
dB(A) at 7 m
N/A
Standard Mount Critical Quiet Enclosure
N/A
Electric Standard 50 Hz
Model 12
Rating [kW] Electric 50 Hz
15
Rated Current [A] Electric 50 Hz
29
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Barge Ballasting
Marine Construction Barge Ballasting
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Stream Diversions
Job Site Application Stream Diversions
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering