It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all FP Series

FP Series Godwin FP100

Overview Industries & Applications Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Dri-Prime® automatic self-priming system​
  • FM approved flood protection
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance
  • Emissions compliant engines available ​

Medium Flow, Medium Head and Flood Protection

​The Godwin Dri-Prime®​ FP100 pump offers flow rates to 1,013 US GPM (230 m³/hr).

The FP100 is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or remote operation and telemetry using optional FST.

Extended dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Dry running and portability make the FP100 the perfect choice for dewatering and flood protection of commercial and industrial properties.

FM approved, FP100 has passed rigorous full-scale simulation testing as well as individual component testing. Additionally, Xylem's quality control team tests and approves pump performance of every FP Series bareshaft pump-end we produce.

Available Options

  • Diesel engine driven
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure available
  • PV102 engine controller with Field Smart Technology (FST)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Brochures

Documents