It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Godwin Products

Godwin CD Series
Godwin FP Series
Godwin NC Series
Godwin HL Series
Godwin VAC-Prime Series

Showing 25 – 48 of 97

CD Series

Godwin CD500M Heavy Duty

Construction site and dewatering needs The Godwin Dri-Prime® CD500M Heavy Duty pump offers flow rates up to 3,660 m³/hr (16,120 USGPM), and the capability to...
Features:
  • Plated skid with integrated 570 US gal. fuel tank designed for rough terrain in mines and quarries
  • Simple maintenance...

CD Series

Godwin CD80D

Portable, Medium Head, Solids-Handling for Construction Sites and General Dewatering The Godwin Dri-Prime® CD80D pump offers flow rates to 245 US GPM ​ (55...
Features:
  • Dri--Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath...

CD Series

Godwin CD80M

Dri-Prime for dewatering and bypass applications  The Godwin Dri-Prime® CD80M pump offers flow rates to 460 US GPM ​ (105 m³/hr) and has the capability of...
Features:
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath...

CD Series

Godwin DPC300

High Volume, Medium Head, Large Solids-Handling Capabilities for Construction Sites and General Dewatering The Godwin Dri-Prime® DPC300 pump offers flow rates...
Features:
  • Dri-® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath...

FP Series

Godwin FP100

Medium Flow, Medium Head and Flood Protection ​The Godwin Dri-Prime®​ FP100 pump offers flow rates to 1,013 US GPM (230 m³/hr). The FP100 is able to...
Features:
  • Dri-Prime® automatic self-priming system​
  • FM approved flood protection
  • Simple maintenance limited to checking fluid...

FP Series

Godwin FP150

High Flow, Medium Head for Flood Protection The Godwin FP150 Dri-Prime® pump offers flow rates to 2,290 US GPM (520 m³/hr). The FP150 is able to automatically...
Features:
  • Dri-Prime® automatic self-priming system​
  • FM approved flood protection
  • Abrasion-resistant silicon carbide seal...

FP Series

Godwin FP225

High Flow, Medium Head and Flood Protection The Godwin Dri-Prime® FP225 pump offers flow rates to 3,236 US GPM (735 m³/hr). The FP225 is able to automatically...
Features:
  • Dri-Prime® automatic self-priming system​ 
  • FM approved flood protection
  • Simple maintenance limited to checking...

FP Series

Godwin FP300

High Volume, Medium Head for General Dewatering and Flood Protection The Godwin Dri-Prime® FP300 pump offers flow rates to 5081 USGPM (​1,154 m³/hr) The FP300...
Features:
  • Dri-Prime® automatic self-priming system
  • FM approved flood protection
  • Simple maintenance limited to checking fluid...

Godwin GPL-50HX

Wet-Prime Plastic Pump The Godwin GPL-50HX is a portable, gasoline-powered pump ideal for agricultural chemicals, general dewatering, landscaping, irrigation,...
Features:
  • Lightweight, thermoplastic construction resists light chemicals and corrosion
  • Carbon ceramic seals with EPDM elastomers...

Godwin GPP-50HX

Wet-Prime Pressure Pump Godwin's GPP-50HX is a portable, gasoline-powered pump ideal for marine construction, remote firefighting, landscaping, irrigation,...
Features:
  • Carbon ceramic seals to increase durability and shaft/seal protection
  • Cast iron volute and impeller
  • Durable, lightweight...

GRL Series

Godwin GRL150

Positive displacement-style rotary lobe Godwin Rotary Lobe pumps serve a range of on-site dewatering applications, including wellpointing and sock dewatering....
Features:
  • Higher flow rates with less horsepower to reduce fuel usage and overall operational costs
  • Removable front...

GRL Series

Godwin GRL200

Positive displacement-style rotary lobe Godwin Rotary Lobe pumps serve a range of on-site dewatering applications, including wellpointing and sock dewatering....
Features:
  • Higher flow rates with less horsepower to reduce fuel usage and overall operational costs
  • Removable front...

GRL Series

Godwin GRL300

Positive displacement-style rotary lobe Godwin Rotary Lobe pumps serve a range of on-site dewatering applications, including wellpointing and sock dewatering ....
Features:
  • Higher flow rates with less horsepower to reduce fuel usage and overall operational costs
  • Removable front...

Godwin GSP05

Lightweight and portable electric submersible pump The GSP05 model is available in 0.5 hp (0.4 kW) and offers a flow rate of 70 US GPM (4.4 l/sec) and maximum...
Features:
  • Dry-running capability without damage
  • Lightweight and portable yet durable
  • Non-wicking cable with strain...

Godwin GSP10

Portable and Lightweight Utility Pump The GSP10 model is available in 1 hp (0.75 kW) and offers a flow rate of 90 US GPM (5.7 l/sec) and maximum heads to 60 ft...
Features:
  • Dry-running capability without damage
  • Lightweight and portable yet durable
  • Non-wicking cable with strain relief

Godwin GSP20

Lightweight and Portable Electric Submersible Pump ​The GSP20 model is available in 2 hp (1.5 kW) and offers flow rates to 110 US GPM (7 l/sec) and maximum...
Features:
  • Dry-running capability without damage
  • Lightweight and portable yet durable
  • Non-wicking cable with strain relief

Godwin GSP20SL

SlimLine Pump for confined spaces The GSP20SL model is capable of maximum flow rates to 140 US GPM (31.8 m³/hr ​) and discharge heads to 65 ft (19.8 m). Like...
Features:
  • Dry-running capability without damage
  • Portable, lightweight aluminum and cast iron construction with corrosion-resistant...

Godwin GST05

ELECTRIC SUBMERSIBLE TRASH PUMPS Standard side discharge and semi-vortex cast iron impeller enable the GST05 to handle solids up to 1 in (25 mm) in diameter....
Features:
  • Solids handling up to 1 in (25mm) in diameter
  • Dry-running capability without damage
  • No control panel...

Godwin GST10

GST Sub-Prime line The GST Sub-Prime pumps are a family of portable, electric, submersible pumps designed for trash-laden applications. Standard side discharge...
Features:
  • Solids handling up to 1 in. (25mm) in diameter
  • Dry-running capability without damage
  • No control panel required
  • Portable,...

Godwin GTP-100HX

Wet-Prime Trash Pump Godwin's GTP-100HX is a portable, gasoline-powered trash pump ideal for construction and industrial applications including trash-laden...
Features:
  • Solids handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability and...

Godwin GTP-50HX

Wet-Prime Trash Pump Godwin's GTP-50HX is a portable, gasoline-powered trash pump ideal for construction and industrial applications including trash-laden...
Features:
  • Solids handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability and...

Godwin GTP-80HX

Wet-Prime Trash Pump GTP-80HX is a portable, gasoline-powered trash pump ideal for construction and industrial applications including trash-laden water,...
Features:
  • Solids handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability and...

Godwin GWP-100HX

Wet-Prime Dewatering Pump Godwin's GWP-100HX is a portable, gasoline-powered dewatering pump suitable for pumping water with light abrasives and small solids...
Features:
  • Semi-trash handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase...

Godwin GWP-25HX

Wet-Prime Dewatering Pump Godwin's GWP-25HX is a portable, gasoline-powered dewatering pump suitable for pumping water with light abrasives and small solids,...
Features:
  • Carbon ceramic mechanical seal for increased protection
  • Die-cast aluminum volute and impeller
  • Lightweight die-cast...