It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vertical Turbine Pumps Vertical Turbine Pumps

Overview Performance Curves Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UL listed and FM approved
  • 250 to 5000 GPM, 40 to 352 PSI
  • Cast Iron Bronze Fitted standard
  • Alternate materials available: Stainless, NiAlBr, Super Duplex
  • Vertical Hollow Shaft
  • Electric motor or diesel driven with right angle gear
  • Standard configuration, engineered options available
  • Threaded and flanged columns available

AC Fire Pump offers vertical turbine fire pumps with space-saving designs. The turbines are designed for stand pipe, sprinkler, chemical mitigation and hydrant systems. The modular construction assures complete flexibility in selecting a pump. Bowls and suction bell are bolted together allowing for easier disassembly. Dynamically balanced impellers are secured to the shaft with steel locking.  In compliance with NFPA #20, UL, ULC, and FM.

Performance Curves

Performance Curves

Accessories

Accessories

Accessories

Fire Pump Accessories

  •  Available in capacities through 5000 gpm
  •  Listed product offered where available
  •  Wide range of accessories for both electric and diesel application
Documentation & Tools

Interactive Tools

AC Fire Pump Online Selection Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.

Brochures

Fire Pump Systems (52C11829C)
Vertical Turbine Fire Pumps (ACVERTJ03)

1000 GPM

1000 FP12CHC
1000 FP14RJHC 50Hz

1500 GPM

1500 FP14RHHC 50Hz
1500 FP14RJHC

2000 GPM

2000 FP14RHHC

250 GPM

250 FP10WALC

2500 GPM

2500 FP16DMC

3000 GPM

3000 FP18DMC

3500 GPM

3500 FP18DMC

4000 GPM

4000 FP18DHC

4500 GPM

4500 FP20EHC-2
4500 FP20EHC

500 GPM

500 FP11CLC
500 FP11CLC 50Hz

5000 GPM

5000 FP20EHC-2
5000 FP20EHC

750 GPM

750 FP11CHC
750 FP12CHC 50Hz