SMOevo ozone system

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Ozone production of 20 to 1,300 lbs./day or 400g/hr to 25kg/hr
  • Low energy consumption and low capital and operating costs
  • Completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon evo 2G electrodes
  • CE, UL Certified

Compact, integrated system

Xylem's Wedeco SMOevo ozone system combines maximum flexibility and reliable operating characteristics for small to medium ozone capacities. The ozone generator system and control unit can be combined and supplemented with option sets that allow for various application requirements. 

The SMOevo series is manufactured in two principle configurations: the Greenline with maximum energy efficiency and low lifecycle costs, or the budget-oriented Smartline. Regardless of the solution selected there is always a SMOevo system to suit every application.

Both the SMOevo ozone generator unit and power supply unit are mounted separately on a steel skid, considerably reducing the on-site installation footprint. In fact, the footprint is reduced by up to 20% as a result of the optimum arrangement of the generator vessel, pipework and electrical cabinets. 

The ozone generator vessel can also be arranged either upright or horizontally to suit local requirements, and is forklift-accessible from all sides, allowing for easy transportation and installation. 

The unit’s pipework is made entirely of stainless steel, providing flange fittings where necessary, and is equipped with monitoring and optional concentration measurement instruments. 

The power supply unit is equipped with state-of-the-art semiconductors technology (IGBTs) for improved system control. 

An air conditioning system eliminates the thermal power loss of the electrical components both ensuring protection class IP 54, and allowing for operation under ambient conditions with high temperatures (up to 35°C), high humidity (up to 90%), and harsh or dusty surroundings.

Maximize the ozone with Effizon evo 2G electrodes

Effizon evo 2G electrode technology is the core element of every Wedeco SMOevo ozone system. Featuring a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, the Effizon evo 2G helps Wedeco ozone systems achieve a level of reliability and energy efficiency unattainable with most other electrode technologies.

The electrodes are manufactured completely from inert materials, without the need for fuses or coatings, making them highly resistant to corrosion. This means that the Wedeco ozone generators are practically maintenance free with no need for regular cleaning or replacement of the electrodes.

Effizon evo 2G electrodes offer multiple independently operated safety layers. This inherent safety feature is called Intelligent Electrode Protection. Intelligent Electrode Protection complements the existing active protection interlocks inside the power supply unit (PSU) with an additional passive electrode protection that does not rely on power. In contrast to traditional safety concepts, such as fuses, the innovative Intelligent Electrode Protection is not prone to any false detection in the event of electrode defects.

The unique dual gap of the Effizon evo 2G electrode guides the oxygen gas flows across this electrical field on both the inside and outside of the glass tube dielectric. Medium voltage with variable frequency control is connected and evenly distributed to all electrodes, connected at the stainless steel mesh, which is supported with a glass rod. The glass dielectric tube provides resistance needed for creation of an electrical field in each stainless steel tube. The result is efficient ozone production on both sides of the dielectric, lowering the applied specific energy and increasing ozone production.

Specifications

Specifications

General Information
SMOevo 660
SMOevo 760
SMOevo 860
System Components
SMOevo 660
SMOevo 760
SMOevo 860
Technical Features
SMOevo 660
SMOevo 760
SMOevo 860
Standards and Remote Control and Alarms
SMOevo 660
SMOevo 760
SMOevo 860
Electrical Standards
SMOevo 660
SMOevo 760
SMOevo 860
Materials Of Construction
SMOevo 660
SMOevo 760
SMOevo 860
Options
SMOevo 660
SMOevo 760
SMOevo 860
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Live Haul
Aquaculture Live Haul
Mining
Source / Raw Water Mining
Nuclear
Energy & Power Nuclear
Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Disinfection
Potable / Drinking Water Disinfection
Flowback & Produced Water Management
Oil & Gas > Hydraulic Fracturing Flowback & Produced Water Management
Platform Water Management
Oil & Gas > Offshore Platform Water Management
Wastewater
Residential Wastewater
Documentation & Tools

Documents