PDOevo ozone system

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Ozone production of 1,000 to 15,000 lbs./day or 18kg/hr to 300kg/hr
  • Low specific energy consumption and low capital and operating costs
  • Customized, completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon evo 2G electrodes
  • CE, UL Certified

Robust, customizable ozone solutions

Xylem's Wedeco PDOevo ozone system has been engineered to produce large quantities of ozone both reliably and efficiently. The PDOevo series can also be customized and integrated to fit seamlessly into local conditions and processes.  

PDOevo ozone systems come in two main configurations – Greenline and Smartline. The Greenline configuration delivers one of the most competitive lifecycle costs available on the market thanks to amazingly low energy consumption, and the Smartline supports truly low investment costs, without compromising reliability or ease of operation.

The PDOevo pipework is made exclusively of stainless steel and comes equipped with all necessary and desired monitoring and concentration measurement instruments. All fittings and instruments are arranged for ease of operation, maintenance and control. Inlets and outlets are designed to suit local conditions as well. 

The power supplies are equipped with 12 or 18 pulse rectifiers and IGBT converter technology to meet harmonic requirements. Main voltages from 380 to 690 Volts are readily usable.

Maximize the ozone with Effizon evo 2G electrodes

Effizon evo 2G electrode technology is the core element of every Wedeco PDOevo ozone system. Featuring a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, the Effizon evo 2G helps Wedeco ozone systems achieve a level of reliability and energy efficiency unattainable with most other electrode technologies.

The electrodes are manufactured completely from inert materials, without the need for fuses or coatings, making them highly resistant to corrosion. This means that the Wedeco ozone generators are practically maintenance free with no need for regular cleaning or replacement of the electrodes.

Effizon evo 2G electrodes offer multiple independently operated safety layers. This inherent safety feature is called Intelligent Electrode Protection. Intelligent Electrode Protection complements the existing active protection interlocks inside the power supply unit (PSU) with an additional passive electrode protection that does not rely on power. In contrast to traditional safety concepts, such as fuses, the innovative Intelligent Electrode Protection is not prone to any false detection in the event of electrode defects.

The unique dual gap of the Effizon evo 2G electrode guides the oxygen gas flows across this electrical field on both the inside and outside of the glass tube dielectric. Medium voltage with variable frequency control is connected and evenly distributed to all electrodes, connected at the stainless steel mesh, which is supported with a glass rod. The glass dielectric tube provides resistance needed for creation of an electrical field in each stainless steel tube. The result is efficient ozone production on both sides of the dielectric, lowering the applied specific energy and increasing ozone production.

Specifications

Specifications

General Information
Ozone production capacity [g O3/h]
Cooling water inlet temp
Ozone production, nominal [g O3/h] (ppd)
Ozone concentration range
Feedgas
Dew point (feed gas)
Feedgas (total hydrocarbons, THC)
PDO 900
X-Y
5-35°C; 41- 95°F
1900 kg / 2000kg ; 4,189 pounds / 4,409 pounds
2 - 6wt% (AIR); 6-15wt% (Oxygen)
Air, LOX, PSA
< -70 °C; < -94 °F
< 60 ppmV
PDO 1000
X-Y
5-35°C; 41- 95°F
1900 kg / 2000kg ; 4,189 pounds / 4,409 pounds
2 - 6wt% (AIR); 6-15wt% (Oxygen)
Air, LOX, PSA
< -70 °C; < -94 °F
< 60 ppmV
PDO 1500 9000
X-Y
5-35°C; 41- 95°F
1900 kg / 2000kg ; 4,189 pounds / 4,409 pounds
2 - 6wt% (AIR); 6-15wt% (Oxygen)
Air, LOX, PSA
< -70 °C; < -94 °F
< 60 ppmV
System Components
System control
PDO 900
Siemens; Allen Bradley
PDO 1000
Siemens; Allen Bradley
PDO 1500 9000
Siemens; Allen Bradley
Technical Features
System regulation range
Humidity
Ambient air temperature (min, max)
Ozone installation location
Conformity
Noise level (equivalent sound level - leq)
PDO 900
1 - 100 %
< 90 %
5-35°C41-95°F
Indoors
CE, UL
<85
PDO 1000
1 - 100 %
< 90 %
5-35°C41-95°F
Indoors
CE, UL
<85
PDO 1500 9000
1 - 100 %
< 90 %
5-35°C41-95°F
Indoors
CE, UL
<85
Standards and Remote Control and Alarms
PLC
HMI
Bus system
Common outputs and alarms
PDO 900
Siemens
SIMATIC HMI Comfort Panels
Profibus, Modbus, Ethernet
System Status, Lamp Status, Alarm Messages, Process Values
PDO 1000
Siemens
SIMATIC HMI Comfort Panels
Profibus, Modbus, Ethernet
System Status, Lamp Status, Alarm Messages, Process Values
PDO 1500 9000
Siemens
SIMATIC HMI Comfort Panels
Profibus, Modbus, Ethernet
System Status, Lamp Status, Alarm Messages, Process Values
Electrical Standards
Ozone electrical requirements
Ozone electrical standards
Protection class (cabinet / cell)
Power factor
PDO 900
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
EN, IEC, ISO, SN
IP54
0.95
PDO 1000
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
EN, IEC, ISO, SN
IP54
0.95
PDO 1500 9000
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
EN, IEC, ISO, SN
IP54
0.95
Materials Of Construction
Enclosure
Painting
In contact with ozone
In contact with water
PDO 900
powder coated steel
RAL 7035
SS316 SS304
SS316
PDO 1000
powder coated steel
RAL 7035
SS316 SS304
SS316
PDO 1500 9000
powder coated steel
RAL 7035
SS316 SS304
SS316
Options
PLC options
Scada communication
Measurement
Reaction tank
Air preparation
Cooling systems
Ozone destructor
Oxygen generator
Ozone contacting
Gas distribution system
Demistor
PDO 900
Siemens, Allen Bradley, Schneider
Available
Ozone in water, Redox
Available
Available
Open loop cooling, Closed loop cooling, Chiller
catalytic, thermal
Available
Diffusors, Pump-Injection (venturi)
automatic, manual
Available
PDO 1000
Siemens, Allen Bradley, Schneider
Available
Ozone in water, Redox
Available
Available
Open loop cooling, Closed loop cooling, Chiller
catalytic, thermal
Available
Diffusors, Pump-Injection (venturi)
automatic, manual
Available
PDO 1500 9000
Siemens, Allen Bradley, Schneider
Available
Ozone in water, Redox
Available
Available
Open loop cooling, Closed loop cooling, Chiller
catalytic, thermal
Available
Diffusors, Pump-Injection (venturi)
automatic, manual
Available
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Mining
Source / Raw Water Mining
Pulp & Paper Bleaching
General Industry Pulp & Paper Bleaching
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Disinfection
Potable / Drinking Water Disinfection
Flowback & Produced Water Management
Oil & Gas > Hydraulic Fracturing Flowback & Produced Water Management
Enhanced Oil Recovery
Oil & Gas > Conventional Enhanced Oil Recovery
Wastewater
Residential Wastewater
Documentation & Tools

Documents