Flygt N-Technology Pumps

N 3400

Overview Specifications Performance Curves Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features

  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and reliable

WASTEWATER N-TECHNOLOGY PUMP

Flygt N-pumps take on the toughest applications and get the job done. Every component is designed and manufactured to deliver sustained high efficiency. Thanks to patented N-technology with its innovative self-cleaning impeller, Flygt N-pumps deliver the highest total efficiency. They lower your energy bill and reduce unplanned maintenance costs. That adds up to total peace of mind – and big savings over the long term.

Most solid objects entering the pump will pass through the impeller between the impeller vanes. If an object gets caught on the leading edge of one of the vanes, it will slide along the backswept shape towards the perimeter of the inlet.

Due to the mechanical self-cleaning design, a sludge concentration up to 8% can easily be pumped.

FLEXIBLE AND MODULAR DESIGN

This self-cleaning pump features innovative functions that make it the best choice for a broad range of applications. The modular hydraulic design enables you to tailor the hydraulics to meet the requirements of virtually any application.

  • Replaceable wear ring in two materials, gray iron or Hard IronTM, for different operation conditions
  • Hardened gray iron impeller for typical wastewater applications
  • Hard Iron™ impeller for abrasive and corrosive applications
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • The double mechanical seal system consists of two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB ® specially developed for submersible use
  • Offers flexible cooling system, e.g. closed loop cooling system, media cooled or external cooling

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
f) Frequency
g) Number of poles
h) Phase
d) Discharge outlet diameter
i) Rated power
j) Rated currents @400V
a) Impeller material
e) Motor efficiency class
N 3400 3 phase 10p 1070 50hz US
50 hz
10
3~
15 3/4 inch
53.6 hp - 80.5 hp
88 A - 138 A
Grey cast iron
Standard
N 3400 3 phase 12 poles 1270 50hz US
50 hz
12
3~
15 3/4 inch
40.2 hp - 53.6 hp
77 A - 108 A
Grey cast iron
Standard
N 3400 3 phase 8p 870 50hz US
50 hz
8
3~
15 3/4 inch
73.8 hp - 167.6 hp
109 A - 256 A
Grey cast iron
Standard
N 3400 3 phase 6p 670 50hz US
50 hz
6
3~
15 3/4 inch
187.7 hp - 415.7 hp
266 A - 590 A
Grey cast iron
Standard
N 3400 3 phase 10p 1070 50hz Metric
50 hz
10
3~
400 mm
40 kW - 60 kW
88 A - 138 A
Grey cast iron
Standard
N 3400 3 phase 12 poles 1270 50hz Metric
50 hz
12
3~
400 mm
30 kW - 40 kW
77 A - 108 A
Grey cast iron
Standard
N 3400 3 phase 8p 870 50hz Metric
50 hz
8
3~
400 mm
55 kW - 125 kW
109 A - 256 A
Grey cast iron
Standard
N 3400 3 phase 6p 670 50hz Metric
50 hz
6
3~
400 mm
140 kW - 310 kW
266 A - 590 A
Grey cast iron
Standard
N 3400 3 phase 14 poles 1470 60hz US
60 hz
14
3~
15 3/4 inch
60 hp
Grey cast iron
Standard
N 3400 3 phase 10p 1070 60hz US
60 hz
10
3~
15 3/4 inch
90 hp - 135 hp
156 A - 259 A
Grey cast iron
Standard
N 3400 3 phase 12 poles 1270 60hz US
60 hz
12
3~
15 3/4 inch
45 hp - 90 hp
Grey cast iron
Standard
N 3400 3 phase 8p 870 60hz US
60 hz
8
3~
15 3/4 inch
135 hp - 240 hp
204 A - 355 A
Grey cast iron
Standard
N 3400 3 phase 6p 670 60hz US
60 hz
6
3~
15 3/4 inch
385 hp - 470 hp
565 A - 665 A
Grey cast iron
Standard
N 3400 3 phase 14 poles 1470 60hz Metric
60 hz
14
3~
400 mm
44.7 kW
Grey cast iron
Standard
N 3400 3 phase 10p 1070 60hz Metric
60 hz
10
3~
400 mm
67.1 kW - 100.7 kW
156 A - 259 A
Grey cast iron
Standard
N 3400 3 phase 12 poles 1270 60hz Metric
60 hz
12
3~
400 mm
33.6 kW - 67.1 kW
Grey cast iron
Standard
N 3400 3 phase 8p 870 60hz Metric
60 hz
8
3~
400 mm
100.7 kW - 179 kW
204 A - 355 A
Grey cast iron
Standard
N 3400 3 phase 6p 670 60hz Metric
60 hz
6
3~
400 mm
287.1 kW - 350.5 kW
565 A - 665 A
Grey cast iron
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
N 3400 3 phase 10p 1070 50hz US
N 3400
N 3400 3 phase 12 poles 1270 50hz US
N 3400
N 3400 3 phase 8p 870 50hz US
N 3400
N 3400 3 phase 6p 670 50hz US
N 3400
N 3400 3 phase 10p 1070 50hz Metric
N 3400
N 3400 3 phase 12 poles 1270 50hz Metric
N 3400
N 3400 3 phase 8p 870 50hz Metric
N 3400
N 3400 3 phase 6p 670 50hz Metric
N 3400
N 3400 3 phase 14 poles 1470 60hz US
N 3400
N 3400 3 phase 10p 1070 60hz US
N 3400
N 3400 3 phase 12 poles 1270 60hz US
N 3400
N 3400 3 phase 8p 870 60hz US
N 3400
N 3400 3 phase 6p 670 60hz US
N 3400
N 3400 3 phase 14 poles 1470 60hz Metric
N 3400
N 3400 3 phase 10p 1070 60hz Metric
N 3400
N 3400 3 phase 12 poles 1270 60hz Metric
N 3400
N 3400 3 phase 8p 870 60hz Metric
N 3400
N 3400 3 phase 6p 670 60hz Metric
N 3400
Accessories

Accessories

Accessories

Flygt lifting systems, wet

  • The Flygt lifting systems simplify hoisting submersible pumps
  • Quick pump installation in one continuous hoisting action
  • The pump is easy to locate also when submerged
  • All Flygt lifting equipment is tested and CE marked

 

Service cart and rails, Horizontal dry pump installation

  • Easy service access for horizontally dry-installed pumps, Flygt models 3153–3315 
  • Rails and service cart under each pump
  • The motor and impeller unit is pulled away from the pump housing
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Coal

Energy & Power

Coal

Nuclear

Energy & Power

Nuclear

Bypass and Backup Pumping

General Industry

Bypass and Backup Pumping

Dry Dock Drainage

Ports, Harbors & Shipping

Dry Dock Drainage

Dry Dock Drainage

Commercial Ship Building

Dry Dock Drainage

Water Transport and Boosting

Mining & Quarrying / Aggregates > Production

Water Transport and Boosting

Source Water

Mining & Quarrying / Aggregates > Production

Source Water

Sewage Bypass

Wastewater

Sewage Bypass

Lift Stations

Wastewater

Lift Stations

Sludge Pumping

Wastewater > Sludge Handling

Sludge Pumping

Potable / Drinking Water Pumping

Potable / Drinking Water

Potable / Drinking Water Pumping

Raw Water Intake

Potable / Drinking Water

Raw Water Intake

Stormwater Handling

Stormwater & Flooding

Stormwater Handling

Flood Prevention

Stormwater & Flooding

Flood Prevention

Documentation & Tools

Documents

Brochure
Flygt N-Pump 60 Hz series brochure

Related Products & Services