Flygt Channel Impeller Pumps

C-3000

CHANNEL IMPELLER PUMPS

  • Non-clog impellers
  • Single and multi-vane designs
  • Traditional large throughlet designs
  • High clean water efficiencies
  • ​Cast iron and optional impeller materials

Need help?

Contact an Expert
Product Models Technology Case Studies & White Papers
Product Models
Showing 1 – 22 of 22

Flygt | Flygt Channel Impeller Pumps

C 3045

  • High efficiency
  • Excellent flow passing properties
  • Motors equipped with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3057

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3060

  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3085

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3102

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3126

  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3127

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3231

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3240

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3300

  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3306

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3312

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3351

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3356

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3400

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3501

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

C 3602

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt

DL - DLV

  • Up to 50 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m

Flygt

DX - DXV

  • Stainless steel design
  • Up to 50 mm free passage
  • Flow: up to 40 m³/h
  • Head: up to 14.5 m

Flygt | Flygt Channel Impeller Pumps

Flygt Channel Impeller Pump 3531

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt

Flygt Channel Impeller Pump C 3201

  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt | Flygt Channel Impeller Pumps

Flygt Channel Impeller Pump C 3800

 

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable​
Technology

FLYGT CHANNEL IMPELLER PUMPS

Flygt Channel impeller C-pumps are built to handle capacities of up to 3,000 l/s (48000 gpm) with motors up to 775 kW (1050 hp). The base versions of these pumps are made in durable cast iron and are intended for demanding applications such as municipal sewage and industrial effluent. Explosion-proof versions are available. The classic C-pumps with shrouded single and multivane impellers have proven themselves over the years. The smaller C-pumps are equipped with the Flygt Nevaclog® impeller, which has large free passage solids-passing properties. The larger pumps have multi-vane impellers for maximum hydraulic efficiency and clog resistance.

Case Studies & White Papers
Circular stormwater pump station

Circular stormwater pump station

FRANCE

Challenge One of the largest airports serving France required a stormwater treatment plant to handle the inflow from a large gravity sewer collecting water from the runways. Solution The pump station...

Read More
Pump station with cleaning function

Pump station with cleaning function

SWEDEN

Challenge Eighteen Flygt pump stations transport wastewater at a popular recreational and amusement area in central Stockholm. One of the pump stations handles restaurant wastewater containing fats,...

Read More
Expansion of a desalination plant

Expansion of a desalination plant

AUSTRALIA

Challenge One of Australia’s largest cities was running short of fresh water and needed a major expansion of its desalination facility. One hurdle was to transfer the seawater to the plant. A new...

Read More
Sewage and stormwater pump stations

Sewage and stormwater pump stations

UK

Challenge The revival of one of Britain’s largest commercially unexploited land areas called for multi-phase construction of two large pump stations. One pump station was to provide drainage for a...

Read More
Large capacity circular wet well

Large capacity circular wet well

USA

Challenge Very deep, large capacity and limited footprint: these are common demands by customers for their pump stations designs. Recently, two such pump stations were needed in the US. Solution The...

Read More
Circular wastewater lift station

Circular wastewater lift station

USA

Challenge A 54,000-acre service area in a major city in Texas required assistance to handle a projected 50% increase in population and subsequent increase in wastewater processing demands. Solution...

Read More