Column Pumps

Column Pumps

In this section you'll find Flygt's offering of submersible column pumps and our conventional column pumps. All column pumps are located inside a discharge column, which is often suspended from the top structure. Submersible column pumps are seated at the bottom of the column without any fasteners or special hardware. They are quickly installed and removed for inspection and service. The traditional designs are either built as a complete unit that is installed on site, or as a pull-out type, which allows you to pull the entire rotating assembly out of the column pipe for ease of service.

Column Pumps

Need help?

Contact an Expert
Pump Models Technology Case Studies & White Papers
Pump Models
Showing 1 – 19 of 19

Column Pumps

L 3152

  • Easy installation
  • Motors with high power density
  • Robust and reliable 

Column Pumps

L 3201

  • Easy installation
  • Motors with high power density
  • Robust and reliable 

Column Pumps

L 3356

  • Easy installation
  • Motors with high power density
  • Robust and reliable

Column Pumps

L 3400

  • Easy installation
  • Motors with high power density
  • Robust and reliable

Column Pumps

L 3602

  • Easy installation
  • Motors with high power density
  • Robust and reliable

Column Pumps

N/L 3127

  • Easy installation
  • Motors with high power density
  • Robust and reliable 

Column Pumps

N/L 3300

  • Easy installation
  • Motors with high power density
  • Robust and reliable 

Column Pumps

P 7020

  • State-of-the-art propeller pump with N-technology
  • Slimline compact design
  • Sustained high efficiency
  • Duplex stainless steel propeller
  • Robust and...

Column Pumps

P 7030

  • State-of-the-art propeller pump with N-technology
  • Slimline compact design
  • Sustained high efficiency
  • Duplex stainless steel propeller
  • Robust and reliable

Column Pumps

P 7035

  • State-of-the-art propeller pump with N-technology
  • Slimline compact design
  • Sustained high efficiency
  • Duplex stainless steel propeller
  • Robust and reliable

Column Pumps

P 7040

  • State-of-the-art propeller pump with N-technology
  • Slimline compact design
  • Sustained high efficiency
  • Duplex stainless steel propeller
  • Robust and reliable

Column Pumps

P 7061

  • N-technology hydraulic
  • Sustained high efficiency
  • Aluminium bronze propeller
  • Robust and reliable

Column Pumps

P 7065

  • N-technology hydraulic
  • Sustained high efficiency
  • Robust and reliable

Column Pumps

P 7076

  • Easy installation
  • Robust and reliable

Column Pumps

P 7081

  • N-technology hydraulic
  • Sustained high efficiency
  • Aluminium bronze​ propeller
  • Robust and reliable

Column Pumps

P 7101

  • N-technology hydraulic
  • Sustained high efficiency
  • Aluminium bronze​ propeller
  • Robust and reliable

Column Pumps

P 7105

  • N-technology hydraulic
  • Sustained high efficiency
  • Robust and reliable

Column Pumps

P 7121

  • N-technology hydraulic
  • Sustained high efficiency
  • Aluminium bronze​ propeller
  • Robust and reliable

Column Pumps

P 7125

  • N-technology hydraulic
  • Sustained high efficiency
  • Robust and reliable
Technology

FLYGT COLUMN PUMPS

Flygt's column pumps are excellent pumps for high discharge flows and low to medium discharge heads. They are the most cost effective type of pump for the flow range they can handle. The pump consists of a propeller with a fixed blade angle or a semi-axial impeller with a trim (diameter) that meets the specified duty conditions.

Column pumps are high specific speed pumps, and as such they depend on a well-designed pump sump to deliver on their factory performance. Flygt has the knowledge, tools and experience to help you design a good wet well and a practical and functional pump station.​

Case Studies & White Papers

Cooling water for gas-fired power plant


SWEDEN

Challenge A gas-fired power plant in southern Sweden required a supply of cooling water to be pumped through a long pipe, which is sensitive to water hammer, to heat exchangers that are sensitive to...

Read More

Creating a white-water ride


SPAIN

ChallengeCreating an artificial white water channel for water sports such as kayaking, canoeing and rafting by pumping 3 m3/s (48,000 US gpm) per pump at a height of 7 m (24 ft).SolutionThe operating...

Read More

Cost-efficient pump station


BELGIUM

ChallengeTo provide a cost-efficient pump station fed by three independent inlets, resulting in a potential maximum inflow of 7.8 m3/s (123,000 US gpm) combined. Air entrainment into the pumps due to...

Read More

Propeller pump stations


MEXICO

ChallengeA major city in Mexico has three different propeller pump stations to handle combined wastewater and stormwater pumping. For nine months of the year, the stations transport wastewater and...

Read More

Compact stormwater pump station


USA

ChallengePlacement of a new stormwater pump station in a 10 m x 5 m (32 × 18 ft) area between two roads and a hotel in one mid-western state’s major cities. Close proximity to three rivers, snow...

Read More