Hydrostatic & Ultrasonic Level Transmitters

LTU601

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

  • High accuracy ensures reliable level input for pump control
  • Heavy weight makes installations simpler and safer, allows the sensor to enter the media and sink easier and makes the level transmitter less prone to turbulence
  • Large diaphragm protection cap through holes minimizes clogging and reduces the number of service visits required
  • Copper ring as accessory for salt water installations minimizes build-up
  • Printed part information on the body ensures long-term readability

THE ROBUST CHOICE

Built to last even in the most demanding environments, the LTU 601 consists of a heavy plastic design combined with a high pull strength PUR cable. Besides making installations simpler and safer, its heavy weight allows the sensor to enter the media and sink easier making it less prone to turbulence.

With the optional copper ring accessory, the sensor can even handle seawater installations, while the printed part information on the sensor’s body ensures long-term readability.

The LTU 601 delivers outstanding reliability thanks to the large membrane protection holes, which minimize clogging and reduce the number of service visits required. Sold for decades and with thousands of installations worldwide, the LTU 601 boasts a long and proven track record. With the high quality expected from Flygt, the sensor fits perfectly with Flygt’s range of products guaranteeing full control of pump stations for years to come.

Specifications

Specifications

General
LTU601
System Components
LTU601
Other
LTU601
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems

Building Systems

Wastewater Systems

Pressure Boosting

Water Rides & Attractions

Pressure Boosting

Pressure Boosting

Surf Rides

Pressure Boosting

Pressure Boosting

Commercial Pools

Pressure Boosting

Hydroelectric

Energy & Power

Hydroelectric

Nuclear

Energy & Power

Nuclear

Coal

Energy & Power

Coal

Wastewater Pumping

Wastewater

Wastewater Pumping

Sewage Bypass

Wastewater

Sewage Bypass

Lift Stations

Wastewater

Lift Stations

Stormwater Handling

Stormwater & Flooding

Stormwater Handling

Emergency Floodwater Drainage

Stormwater & Flooding

Emergency Floodwater Drainage

Wastewater

Residential

Wastewater

Documentation & Tools

Documents

Related Products & Services

  • LTU401

    Hydrostatic & Ultrasonic Level Transmitters

    LTU401

  • ENM10

    Level Switches

    ENM10

  • LSU100

    Hydrostatic & Ultrasonic Level Transmitters

    LSU100

  • MultiSmart

    Flygt Intelligent Pump Station Managers

    MultiSmart

  • myConnect

    Pump Station Controllers

    myConnect