Low-Speed Mixers

Showing 1 – 4 of 4

4320 low speed mixer

  • Integrated variable speed drive coupled with a high efficiency mixer  – eliminates the need for an external VFD
  • Motor efficiency comparable...

4410 low speed mixer

  • Shaft power range of 0.9 – 2.6 kW and thrust range of 200 – 2300 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable...

4430 low speed mixer

  • Shaft power range of 4.3 – 4.6 kW and thrust range of 500 – 3800 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...

4460 low speed mixer

  • Shaft power range of 5.7 – 6.3 kW and thrust range of 1400 – 4500 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...