4650 compact mixer

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

  • Rated motor power range of 3.7 – 6.2 kW and thrust range of 800 – 1500 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive motor
  • Active Seal™ for zero leakage
  • Non-clogging, fiber-handling hydraulics
  • Low-cost installation

Designed for high reliability and low energy costs

Flygt compact mixer components have not only been engineered for reliable operation and efficient mixing, but to reduce energy costs as well.

Xylem's Flygt squirrel-cage induction motor is manufactured for durability and dependability. Stator windings are trickle impregnated in resin and rated at Class H 180 degrees C (355 degrees F) for excellent resistance to overheating.

The Flygt plug-in seal features the Active Seal system for zero leakage into the stator housing. Laser-cut grooves on the inner seal faces act as a micro-pump to force any liquid present on the drive-unit back to the buffer fluid side. The seal housing with the barrier fluid helps lubricate and cool the seal, ensuring efficient heat transfer even when running dry.

Engineered to generate maximum thrust with minimal use of energy, the propeller blades, with their backswept design, allow highly fibrous material to pass through, while the wide-hub design deflects fibrous material.

It is possible to increase mixer efficiency by up to 15% in water, and even higher in viscous liquids, with the optional jet ring, while further reducing energy consumption.

Simple installation and maintenance

Flygt equipment is rigid enough to withstand the weight and reaction forces exerted by the mixer throughout its operating life. It’s not only robust, but easy to maintain.

Flygt compact mixers are usually installed along rigid guide bars at appropriate depths to optimize mixing efficiency, and to help withstand fatigue from strongly fluctuating forces within the tank. Used together with Flygt lifting equipment, guide bar systems enable easy access for inspection and service.

Raising and lowering Flygt compact mixers with Flygt lifting equipment is as easy and convenient as it is safe. The CE-approved lifting davit is mounted in a holder at its lower end, which enables easy turning of the davit. To reduce investment cost, one davit can be used for several mixers.

Installation of Flygt compact mixers are ideal for use in:

  • Activated sludge treatment such as conventional ASP or sequencing batch reactor
  • Sludge holding tanks
  • Equalization tanks
  • Pump station mixing
  • Grit chamber mixing
  • Chlorination basins
  • Paper pulp chests
  • Quenching tanks
  • Biogas generation tanks

Specifications

Specifications

50 hz
60 hz
General Information
Thrust range Hz,N
Propeller diameter (m)
Propeller diameter (in)
Mixer rated motor power (kW)
Rated power (hp)
50 Hz kW
800-1900
0.58
22.8
3.7-5.5
-
60 Hz kW
1200-1500
0.58
22.8
4.5-6.2
6-8.3
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Waste Handling

Livestock & Poultry

Waste Handling

Wastewater Treatment

Pharmaceutical / Biopharmaceutical

Wastewater Treatment

Dewatering

Underground

Dewatering

Slurry Removal

Underground

Slurry Removal

Water & Wastewater Re-use

Mining & Quarrying / Aggregates > Production

Water & Wastewater Re-use

Process Analytics & Treatment

Mining & Quarrying / Aggregates > Production

Process Analytics & Treatment

Sludge Handling

Wastewater

Sludge Handling

Lift Stations

Wastewater

Lift Stations

Stormwater Handling

Stormwater & Flooding

Stormwater Handling

Disinfection

Desalination

Disinfection

Flowback & Produced Water Management

Oil & Gas > Hydraulic Fracturing

Flowback & Produced Water Management

Platform Water Management

Oil & Gas > Offshore

Platform Water Management

Offshore Supply Vessels

Oil & Gas > Offshore

Offshore Supply Vessels

Pressure Boosting

Commercial Pools

Pressure Boosting

Documentation & Tools

Documents

Specification
4630-4680 Performance Specifications