Fire suppression & Temporary Fire Pumps

Fire suppression & Temporary Fire Pumps

For the protection of life and property. In automatic sprinkler systems, trustworthy products are a must. Xylem’s long experience in this area has led to a comprehensive range of fire pumps and packaged sets that are designed and tested to meet a building’s most demanding requirements.

The Xylem offer for fire suppression

Packed fire pump sets
Ready to install fire pump sets according to either UL, FM or EN12845 standards. The booster sets are manufactured using either cast-iron or stainless steel centrifugal end suction, split case or multistage pumps depending on the head and flow requirements.

The modular design of the fire pump set not only keeps installation easy and simple, but enables each fire set module to be tailored to meet the fire systems specific requirements. Electric or diesel engine motors can be selected with each module which helps the end user to obtain the correct configuration, ensuring the highest levels of safety and reliability.

Pumps
End suction, split case, multistage and borehole pumps that are either UL or FM listed or approved to be incorporated in fire pump sets according to EN12845.

Products Brands
Products
Chopper Pumps

Chopper Pumps

Deliver unrivaled sustained high-efficiency thanks to their unique cutting action.

End Suction Pumps

End Suction Pumps

Unmatched range of end suction pumps in cast iron or stainless steel.

Double Suction / Split Case Pumps

Double Suction / Split Case Pumps

Vertically or horizontally split pumps with multiple flange orientation.

Monitoring & Control Equipment

Monitoring & Control Equipment

Monitoring and control products help you remain in full control around the clock.

Measuring

Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Flow Meters

Flow Meters

Xylem's flow meters are easy to install and operate and enable accurate measure flow.

Level Sensors

Level Sensors

Level sensors adapted to the different requirements of level measurement in wastewater.

Monitoring

Monitoring

Protect pumps from faults, and communicate data to SCADA and control systems.

SCADA

SCADA

Supervisory control and data acquisition systems provide a complete overview.

Control

Control

Controls are available for everything from the most basic to the most complex application.

Pump Station & Process Controllers

Pump Station & Process Controllers

Flygt controllers are available for the entire range of pump stations.

Speed Control

Speed Control

Speed control devices improve pump reliability and efficiency.

HL Series

HL Series

High-Head and Jetting Pumps with Solids-Handling Capabilities

Fire protection packaged systems

Fire protection packaged systems

Complete, engineered to specification fire suppression systems.

Brands
Godwin

Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.