It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

e-SV Stainless Steel Vertical Multi-stage Pumps

Overview Specifications Industries & Applications Documentation & Tools


Product Features


  • Balanced mechanical seal replaceable with out need for pump disassembling (for 10-15-22SV>=5,5kW, 33-46-66-92-125SV)
  • “O” Ring seat design to allow for simple outer sleeve dis-assembly
  • Floating for self alignment replaceable diffuser wear ring (PPS Glass filled technopolymer to withstand chemically corrosive, mechanically aggressive and high temperature liquids)
  • Reduced impeller axial thrust for longer standard motor bearing life (17,500h)
  • Hard Material Intermediate bush bearing (Tungsten Carbide/Silicon Carbide) to improve life and ability to withstand heavy duty applications, like boiler feeding
  • High temperature seal option (180°C max) with low NPSH design, high pressure design (up to 40 Bar), and passivated & electro-polished versions are available upon request.

Further unique features of the e-SV include the integration of performance diagnostic devices such as the i-Alert™ vibration monitor and Dry Run sensor. The  i-Alert™ and the Dry Run sensor are available as an accessory for all models.

e-SV vertical multistage pump in stainless steel

The Lowara e-SV vertical multistage pump is a highly reliable and technologically advanced multipurpose pump. It’s capable of satisfying the needs of a wide variety of users and many different construction designs are available. The e-SV range feature models in eleven sizes  with 1-3-5-10-15-22-33-46-66-92-125 m³/h nominal capacities.
All pumps ≥ 1.5kW are equipped with IE3 standard motors.



General Specification
Power supply
Maximum operating pressure
Temperature of pumped liquid
up to 160 m³/h
up to 330 m
both single and three-phase 50 and 60 Hz
from 0.37 kW up to 55 kW
40 bar
from -30°C to 120°C (high temperature version up to 180°C available)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Camp Water
Underground Camp Water
Camp Water
Open Pit Camp Water
Source Water
Mining & Quarrying / Aggregates > Production Source Water
Water & Wastewater Reuse
Mining & Quarrying / Aggregates > Production Water & Wastewater Reuse
Dust & Fire Suppression
Mining & Quarrying / Aggregates > Production Dust & Fire Suppression
Water Transport and Boosting
Mining & Quarrying / Aggregates > Production Water Transport and Boosting
Documentation & Tools

Interactive Tools


Selection tool for Xylem Products.