It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

e-NSC Cast iron end suction pumps

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

HIGH EFFICIENCY

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs. To optimize the operation costs further, the e-NSC can be equipped with a Hydrovar variable speed pump controller (up to 45 kW). In installations with a big variance in the demand, it can save up to 70% of the energy cost compared to a fixed speed pump.

LONG SERVICE LIFE & EASY MAINTENANCE

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

EXACTLY THE RIGHT CONFIGURATION

The e-NSC is the right solution for 1000’s of liquids. Materials options spans from cast iron to duplex stainless steel and different mechanical face seal options.

The e-NSC end suction pumps come in three different configurations:

  • Frame mounted (bare shaft or complete with coupling and motor)
  • Stub shaft
  • Close coupled for compact footprint

Taking end suction pumps to a new level

The Lowara e-NSC end suction pumps combine high efficiency with high flexibility regarding installation, material options and temperature. This make the e-NSC the natural choice for water transport, hydronic heating and chiller systems, fire protection systems and a vast number of industrial applications.

 

Specifications

Specifications

General Specification
Delivery
Head
Power supply
Power
Maximum operating pressure
Temperature of pumped liquid
e-NSC
up to 1800 m³/h
up to 160 m
three-phase 50 and 60 Hz
from 0,25 kW up to 355 kW
16 bar
from -25°C to +140°C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Pumping, Boosting & Monitoring
Oil & Gas > Hydraulic Fracturing Pumping, Boosting & Monitoring
On-Pad Water Management
Oil & Gas > Hydraulic Fracturing On-Pad Water Management
Flowback & Produced Water Management
Oil & Gas > Hydraulic Fracturing Flowback & Produced Water Management
Enhanced Oil Recovery
Oil & Gas > Conventional Enhanced Oil Recovery
Platform Water Management
Oil & Gas > Offshore Platform Water Management
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting