It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Double Suction Pumps Series VSX Space Saving Double Suction Centrifugal Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Hydraulic coverage to meet all your design requirements
  • Volute & Cover Plates: Cast iron ASTM A159 (35,000 psi)*
  • Impeller: Low Zinc Silicon Bronze ASTM 876
  • Sleeve: 304 Stainless Steel

The Bell & Gossett VSX Double-Suction Split-Case Pump has Maintenance-Free Bearings, new One-Piece Unitized Seal, Groutless Base Plate, Alignment-Friendly Coupling, reduced pump room footprint by up to 40% when compared to traditional split-case and vertical inline pumps.

Using CFD technology, we can deliver identical performance in any flange configuration. The result is that you can maximize your piping possibilities and meet a broad hydraulic range for chillers, towers, distributive and general pumping requirements.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Building Systems HVAC Cooling
Building Systems HVAC Heating
Building Systems Pressure Boosting
Documentation & Tools

Interactive Tools

Specs

VSX Specification

Submittals

VSX VSH 8x10x22A (B 857.9D)
VSX VSH 8x10x10 1/2 B (B 855.6B)
VSX VSH 8x10x10 1⁄2 A (B 855.3D)
VSX VSH 8x10x13 1/2 A (B 857.3D)
VSX VSH 8x10x13 1/2 B (B 857.12C)
VSX VSH 4x6x10 1/2 A (B 850.3D)
VSX VSH 4x6x13 1/2 A (B 865.11C)
VSX VSH 4x6x17 1⁄2 A (B 865.23D)
VSX VSH 5x6x13 1/2 A (B 852.3D)
VSX VSH 5x6x17 1⁄2 A (B 852.6D)
VSX VSH 6x8x10 1/2 A (B 853.3C)
VSX VSH 6x8x13 1/2 B (B 854.6C)
VSX VSH 18x20x22A (B 866.18C)
VSX VSH 10x12x17 1⁄2 A (B 865.16D)
VSX VSCS 5x6x13 1/2 A (B 852.2D)
VSX VSCS 5x6x13 1/2 B (B 852.8B)
VSX VSCS 6x8x10 1/2 A (B 853.2C)
VSX VSCS 8x10x17 1⁄2 A (B 857.5D)
VSX VSH 10x12x17 1⁄2 B (B 867.9B)
VSX VSH 10x12x22A (B 865.32D)
VSX VSCS 6x8x10 1/2 B (B 867.2A)
VSX VSCS 6x8x13 1/2 B (B 854.5B)
VSX VSH 14x16x15A (B 873.3B)
VSX VSH 14x16x17 1⁄2 A (B 865.17D)
VSX VSCS 8x10x22A (B 857.8D)
VSX VSH 10x12x10 1⁄2 A (B 856.3D)
VSX VSH 10x12x11 1/2 B (B 871.6)
VSX VSC 8x10x10 1/2 A (B 870.1A)
VSX VSCS 8x10x10 1/2 A (B 870.2)
VSX VSC 5x6x13 1/2 B (B 852.7B)
VSX VSC 5x6x17 1⁄2 A (B 852.4D)
VSX VSC 6x8x10 1/2 A (B 853.1C)
VSX VSC 12x14x17 1⁄2 A (B 866.1E)
VSX VSC 12x14x22A (B 866.7C)
VSX VSC 14x16x15A (B 873.1B)
VSX VSC 4x6x10 1/2 A (B 850.1C)
VSX VSC 6x8x13 1/2 A (B 854.1D)
VSX VSC 6x8x13 1/2 B (B 854.4B)
VSX VSC 6x8x17 1/2 A (B 865.6C)
VSX VSCS 10x12x17 1⁄2 A (B 865.14D)
VSX VSCS 10x12x22A (B 865.31D)
VSX VSC 10x12x10 1/2 A (B 856.1D)
VSX VSC 10x12x11 1/2 B (B 871.4A)
VSX VSCS 10x12x10 1⁄2 A (B 856.2D)
VSX VSCS 10x12x11 1/2 A (B 871.2A)
VSX VSC 10x12x11 1⁄2 A (B 871.1A)
VSX VSC 10x12x17 1⁄2 A (B 865.12E)
VSX VSC 10x12x17 1⁄2 B (B 867.7B)
VSX VSCS 12x14x17 1⁄2 B (B 866.5C)
VSX VSCS 14x16x15A (B 873.2B)
VSX VSC 5x6x10 1/2 B (B 851.4C)
VSX VSC 8x10x17 1⁄2 B (B 867.4B)
VSX VSCS 4x6x17 1⁄2 A (B 865.22D)
VSX VSCS 14x16x17 1⁄2 A (B 865.15D)
VSX VSCS 4x6x10 1/2 A (B 850.2D)
VSX VSCS 4x6x10 1/2 B (B 850.5B)
VSX VSH 10x12x11 1/2 A (B 871.3A)
VSX VSH 10x12x13 1/2 A (B 858.3D)
VSX VSCS 6x8x17 1/2 A (B 865.7C)
VSX VSCS 8x10x10 1/2 B (B 855.5B)
VSX VSCS 8x10x13 1/2 A (B 857.2D)
VSX VSH 6x8x13 1/2 A (B 854.3D)
VSX VSH 6x8x17 1/2 A (B 865.8C)
VSX VSH 8x10x10 1/2 A (B 870.3)
VSX VSH 4x6x10 1/2 B (B 850.6B)
VSX VSH 5x6x10 1/2 (B 851.3C)
VSX VSH 5x6x10 1/2 B (B 851.6B)
VSX VSCS 5x6x17 1⁄2 A (B 852.5D)
VSX VSH 5x6x13 1/2 B (B 852.9B)
VSX VSH 6x8x10 1/2 B (B 867.3A)
VSX VSH 8x10x17 1⁄2 A (B 857.6E)
VSX VSH 8x10x17 1⁄2 B (B 867.6B)
VSX VSCS 8x10x13 1/2 B (B 857.11C)
VSX VSCS 8x10x17 1⁄2 B (B 867.5B)
VSX VSH 12x14x22A (B 866.9C)
VSX VSH 14x16x22A (B 866.12C)
VSX VSH 16x18x19A (B 866.15E)
VSX VSH 12x14x14A (B 872.3B)
VSX VSH 12x14x17 1⁄2 A (B 866.3D)
VSX VSH 12x14x17 1⁄2 B (B 866.6C)
VSX VSCS 5x6x10 1/2 A (B 851.2C)
VSX VSCS 5x6x10 1/2 B (B 851.5B)
VSX VSH 18x20x22B (B 867.10)
VSX VSCS 6x8x13 1/2 A (B 854.2D)
VSX VSCS 10x12x11 1/2 B (B 871.5)
VSX VSCS 10x12x17 1⁄2 B (B 867.8B)
VSX VSC 8x10x13 1/2 B (B 857.10C)
VSX VSC 8x10x17 1⁄2 A (B 857.4D)
VSX VSC 8x10x22A (B 857.7D)
VSX VSC 5x6x10 1/2 A (B 851.1D)
VSX VSC 5x6x13 1/2 A (B 852.1D)
VSX VSC 12x14x17 1⁄2 B (B 866.4C)
VSX VSC 14x16x17 1⁄2 A (B 865.13D)
VSX VSC 4x6x10 1/2 B (B 850.4B)
VSX VSC 4x6x13 1/2 A (B 865.9C)
VSX VSCS 12x14x22A (B 866.8C)
VSX VSCS 14x16x22A (B 866.11C)
VSX VSCS 16x18x19A (B 866.14E)
VSX VSCS 4x6x13 1/2 A (B 865.10C)
VSX VSCS 10x12x13 1/2 A (B 858.2D)
VSX VSCS 14x16x13 1⁄2 A (B 865.2B)
VSX VSC 14x16x22A (B 866.10C)
VSX VSC 4x6x17 1/2 A (B 865.21E)
VSX VSC 8x10x10 1/2 B (B 855.4B)
VSX VSC 10x12x13 1/2 A (B 858.1D)
VSX VSC 6x8x10 1/2 B (B 867.1A)
VSX VSC 12x14x14A (B 872.1B)
VSX (B 850B)
VSX VSCS 12x14x14A (B 872.2B)
VSX VSCS 12x14x17 1⁄2 A (B 866.2E)
VSX VSC 8x10x13 1/2 A (B 857.1D)
VSX VSC 10x12x22A (B 865.20D)

Technical Brochures

VSX Technical Brochure (B 476E)